Scalable, High-Performance Processing Units for Extreme Environments


For over 30 years, we have delivered advanced, highly integrated aerospace and defense solutions designed for space, aviation, military and other demanding environments. Building on our proven portfolio, we now introduce the High-Performance Spaceflight Computing (HPSC) series of microprocessors—an innovation that brings exceptional processing power and reliability to critical systems. Along with our radiation-hardened (rad-hard) and radiation-tolerant (rad-tolerant) versions of commercial devices, such as the 8-bit AVR® microcontrollers (MCUs), Arm® Cortex® core-based MCUs and microprocessors (MPUs), and HPSC processors, our space computing portfolio reduces costs, accelerates time to market and elevates performance for essential applications.

Find the Right Solution for Your Design


Rad-Hard MCUs and MPUs

64-bit RISC-V® High-Performance Computing MPUs

The PIC64-HPSC series of 64-bit MPUs offers powerful, high-performance computing capabilities for complex and computationally intensive tasks in applications like spaceflight computing, AI, autonomous systems and real-time data processing.

Rad-Tolerant MCUs and MPUs

32-bit Arm® Cortex® MCUs and MPUs

Our 32-bit Arm Cortex-based MCUs provide balanced performance for control systems, data collection and general processing tasks. Our Arm Cortex-based MCUs and MPUs are robust against radiation effects, provide latch-up immunity and are suitable for embedded systems used in Low Earth Orbit (LEO) and deep space that require computational power but with constraints on size, power consumption or complexity.

High-Reliability MCUs and MPUs

32-bit LEON2-FT MPUs

Our robust 32-bit LEON2-FT MPU series is compliant with the SPARC V8 architecture, making it an excellent choice for mission-critical space applications. Designed to withstand high-radiation environments, these MPUs ensure continuous operation and data integrity. With advanced error detection and correction built-in, the LEON2-FT delivers dependable, resilient computing for spaceflight system.

8-bit AVR MCUs

Our 8-bit MCUs are designed for simple control tasks, especially for applications where cost and power efficiency are more critical than performance. They excel in low-level control and minimalistic systems that don’t require large memory or advanced processing. Robust against radiation effects and with very low power consumption, these 8-bit MCUs are great for spacecraft sensor monitoring, basic telemetry handling and power management.

64-bit High-Performance Spaceflight Computing (PIC64-HPSC) MPUs

The PIC64-HPSC series of high-performance, radiation-hardened and radiation-tolerant 64-bit microprocessors (MPUs) redefines the future of space computing. 

These devices offer unparalleled computing, networking and security capabilities for missions such as Low Earth Orbit (LEO) and deep space exploration.

Scalable Solutions for Low Earth Orbit (LEO) and Deep Space Missions


Leverage the features of the first Arm Cortex core-based MCUs that merge the cost-effectiveness and extensive ecosystem of Commercial-Off-The-Shelf (COTS) technology with space-qualified versions. These MCUs offer flexible levels of radiation resilience, so you can prototype using a more affordable COTS device and later transition to a space-grade component, ultimately reducing both development time and costs.

SAMD21RT Radiation-Tolerant Arm Cortex-M0+ Based MCU

Our SAMD21RT is a radiation-tolerant, low-power, high-performance Arm Cortex-M0+ based Flash MCU.

This space-qualified version is an excellent choice for a wide range of applications with radiation immunity requirements.

Get Started With Your MCU- and MPU-Based Design


Powering MCUs and MPUs

Find out how you can use our power management solutions to reduce the total footprint of your MCU- or MPU-based design, maximize power density and save valuable PCB space.

Clock and Timing MCUs and MPUs

Create flexible and powerful MCU- or MPU-based systems using our crystal and MEMS oscillators and multiple-output clock generators.

Reference Designs and Demonstration Applications

Don't reinvent the wheel. Explore our reference designs and demonstration applications to jump-start your design.

MCU and MPU Design Resources


PIC64-HPSC Evaluation Platform

The PIC64-HPSC Evaluation Platform is a modular design that allows you to use different base cards, peripheral daughter cards or optional expansion card to build a flexible validation and evaluation system for our PIC64-HPSC 64-bit RISC-V microprocessor. 

SAMRH707F18 Evaluation Kit

The SAMRH707-EK evaluation kit is a hardware platform for the evaluation of the radiation-hardened Arm Cortex-M7 SAMRH707 MCU. It is compatible with MPLAB® X Integrated Development Environment (IDE) and provides easy access to the SAMRH707 device's features.

SAMRH71F20 Evaluation Kit

The SAMRH71F20-EK evaluation kit is the hardware platform to evaluate the SAMRH71F20 MCU and its aerospace-specific set of features. It is compatible with our MPLAB X IDE, Microchip Studio and other commercially available development environments.

Software Development Ecosystem


PIC64-HPSC RISC-V MPU Design and Service Ecosystem

The PIC64-HPSC MPU series is supported by a robust ecosystem of board, component, software and design tools. This ecosystem includes many industry partners that offer expertise in designing comprehensive, system-level solutions tailored for the harsh environmental conditions in space..

8-bit/32-bit Space MCUs and MPUs Development Tools

Explore our comprehensive selection of IDEs, compilers, simulation tools, libraries, code examples and other resources that will speed you on your development journey with our space-qualified AVR MCU and Arm Cortex core-based computing solutions.

Additional MCU and MPU Devices


8-bit MCUs

PIC and AVR microcontrollers help you to easily bring your ideas to life, no matter your skill level. Pick from our broad portfolio of uniquely configurable MCUs and start designing quickly using our award-winning integrated development environments with production-ready code generation tools and best-in-class rapid prototyping hardware.

16-bit MCUs and DSCs

PIC24 MCUs and dsPIC DSCs deliver high performance, low power consumption, flexible peripherals and a complete ecosystem of software and hardware tools to simplify your development and speed up your time to market.

 

32-bit MCUs

Differentiate your design with our 32-bit microcontrollers that provide the performance and functional capabilities to meet the requirements of countless applications. Our broad and scalable portfolio of devices gives you many features and options to create innovative products. Accelerate your development with our comprehensive and easy-to-use integrated development environment.

32-bit MPUs

Find the right performance, low-power options and advanced security capabilities for your application with our 32-bit microprocessors that offer a broad set of peripherals and interfaces to enhance your design. Effortlessly move through the hardware development process by using the available development boards, MPLAB X Integrated Development Environment (IDE) and third-party tools and support.