Wireless Packet Capture (PCAP) Utility


The PCAP Utility tool is a robust software solution designed for efficient packet capture and analysis. Seamlessly integrating with the Wireshark GUI, this tool enables users to monitor and decode network packets for IEEE® 802.15.4 protocols like Zigbee®. It works with the ZigBit® USB stick to provide developers and network analysts with precision packet analysis.

Key Features

  • Seamless integration: works directly with Wireshark to decode packets in real-time.
  • Versatile protocol support: Compatible with IEEE 802.15.4 protocols including Zigbee and custom protocols.
  • User-friendly interface: intuitive design with real-time event logs, tool configuration and capture management.
  • Hardware compatibility: supports RF212B and RF233 ZigBit USB sticks for sub-GHz and 2.4 GHz channels.
  • Cross-platform: available for Windows®, Linux® and macOS®.

Installation and Usage

  1. Prerequisites: ensure the latest version of Wireshark and compatible hardware are ready.
  2. Setup: install the Microchip PCAP Utility Tool using the provided installer files.
  3. Configuration: customize settings like baud rate, channel, and more.
  4. Packet capture: initiate, monitor, and analyze packets in real-time.

Benefits

  • Enhanced debugging: simplifies troubleshooting for wireless protocols.
  • Real-time insights: provides instant feedback on network activities.
  • Customizable options: tailor settings to match specific development needs.

Download the PCAP Utility Tool

Access the latest version of the installer files below and for more details, refer to the User Guide. For assistance, contact our customer support team.