Live Chat

Need Help?

Privacy Policy

Ultra-Low-Power and Easiest-to-Use LoRa Devices


Cloud connectivity is easy to achieve with long-range, low-power LoRa technology. LoRa is the standard for LPWAN wireless communication, with a range of up to 15 kilometers in a suburban environment and more than 2 kilometers in a dense urban environment. LoRa solutions target multiple application domains such as Internet of Things (IoT), smart cities, smart agriculture and supply chain and tracking. 

As one of the founding members of the LoRa Alliance, we are at the forefront of this cutting-edge IoT technology. We offer: 

  • Ultra-low-power, highly integrated solutions
  • Stand-alone and preprogrammed modules for ease of use and fast time to market
  • One-stop solutions with a proven LoRaWAN® stack, Integrated Circuits (ICs), modules, reference design packages and technical support
LoRa Product Applications

LoRa Product Portfolio


WLR089U0 Module

WLR089U0 Module

  • Fully certified 868/915 MHz modules
  • MCU modules with 256 KB Flash/40 KB RAM to accommodate user application software, with LoRaWAN stack 
  • Castellated SMT pads for easy and reliable PCB mounting
RN2483 Module

RN2483/2903 Module

  • Fully certified 868/915 MHz modules 
  • Pre-programmed modules with simple ASCII command interface over UART 
  • Castellated SMT pads for easy and reliable PCB mounting
SAMR34/35 IC

SAMR34/35 IC

  • Ultra-low-power with sleep currents down to 790 nA
  • 32-bit Arm Cortex-M0+ based MCU, sub-GHz radio and proven LoRaWAN software stack
  • Up to 256 KB Flash and 40 KB RAM
  • Enhanced secure authentication

Compare All LoRa Devices


Take a deep dive into device specifications and compare products side by side.

Why Choose Our LoRa Products?


IoT Made Easy Icon

Reduce Your Design Risk

  • Regulatory-certified modules
  • Chip-down reference design package
  • Interoperability tested software
  • Trusted supply chain
  • Design Check Services
Battery Icon

Increase Battery Life

  • Ultra-low-power 32-bit Arm Cortex-M0+ based MCU
  • Sleep currents down to 790 nA
  • Low-power RAM with battery back-up 
Wireless Security Icon

Implement Secure Authentication

Key Markets and Applications


LoRa technology can be used to provide connectivity to a vast array of applications, but here are just some examples:

Agriculture

  • Livestock tracking and management
  • Irrigation systems
  • Asset management
  • Crop management

Smart City

  • Streetlighting
  • Traffic management
  • Parking management
  • Waste management

Industrial

  • Smart energy metering
  • Waste management
  • Process control
  • Lighting control

Getting Started


We Have All the Tools Needed to Jumpstart Your Project

Our comprehensive selection of tools and accessible support makes LoRa product development easy. Our resources include:

  • Modules, SoCs and other devices
  • Development boards 
  • Detailed documentation 
  • Demo applications 
  • Design check service 
  • Technical support

GitHub Code Examples

Visit GitHub and use these code examples to jump-start your development with the SAM R34 LoRa SiP and WLR089U0 module.

Peer-to-Peer (P2P)/Proprietary Software

Take advantage of this easy-to-use P2P protocol to create long-range and low-power applications with SAM R34 LoRa technology ICs and the WLR089U0 module.

Microchip LoRaWAN Stack


  • Developed, maintained and supported by Microchip 
  • Supports Class A and Class C modes of operation 
  • LoRaWAN 1.0.4 regional parameters 
  • Multi-region support: US915, EU868, AS923, AU915, KR920 and IN865 bands 
  • Proven operation with leading network providers including Acility, Loriot, Senet, SenRa and The Things Network
Microchip LoRaWAN Stack Diagram

Network Partners