When it comes to wireless product design, easy is not the first word that comes to mind. Navigating the technical considerations—protocols, RF performance and certifications—makes wireless product designing seem impossible or at least like it will take forever. Though wireless connectivity is complex, it need not be slow or difficult.
For years, we have been leading the way in making wireless accessible to everyone. We were one of the first companies to offer an integrated solution that combined a wireless chip with an on-board antenna in a single device called a module, which reduced risk and time to market.
Our plug-and-play wireless module portfolio takes ease of use further. Features of these plug-and-play devices include:
If you’re ready to simplify wireless design, you’re in the right place.

Use the RNBD451 Add-on Board to evaluate the performance of our RNBD451PE plug-and-play, Bluetooth LE modules.

Use the RNBD350 Add-on Board to evaluate the performance of our RNBD350 plug-and-play, Bluetooth LE modules.


The RNWF02 Add-on Board makes it easy to add Wi-Fi® and connect your prototype to the cloud. It is a low-cost platform that demonstrates the plug-and-play capability of the RNWF02PC module.
Create a secure connection to the Azure IoT Central platform in minutes using our plug-and-play Wi-Fi controller and Python script. This demo shows just how easy it can be to create a cloud connection using our plug-and-play products.
Explore our growing library of application examples and documentation and videos available through the MPLAB® Discover content search platform.
If you’re adding Bluetooth to your application, you will also need a mobile app to control it. Don’t let a lack of app knowledge slow down your prototyping process—learn how to create apps the easy way.
In this Microchip University course, you will learn the steps required to develop an Android® app that interacts with a development board.
Our MicroCHECK design service is available at no charge to customers who have selected our wireless devices for their applications.
Plug-and-play wireless modules are pre-programmed modules that execute wireless functions using simple ASCII text commands. User-friendly and requiring minimal setup, plug-and-play modules are companion devices that send these commands using a UART interface (a common communication protocol in embedded systems) to any MCU.
The pre-programming sets plug-and-play devices apart from other wireless modules and SoCs. They lower the barrier to entry in wireless designs because they require little knowledge about the network stack or programming skills. The extra code allows you to add wireless to your design and create a connection using only a few simple text commands.
Choosing a plug-and-play module offers several advantages.
1. Ease of Use
These modules come pre-programmed and are controlled using simple ASCII text commands, making them accessible even to those with limited programming skills.
2. Time to Market
Plug-and-play modules significantly shorten the development and certification process by eliminating the need for complex coding and RF design. They are a good choice for projects with short development timelines.
3. Comprehensive Functionality
Despite their simplicity, these modules do not compromise on security or cloud connectivity, providing all the necessary features for a successful design.
The primary difference between plug-and-play and regular modules lies in the programming requirements. Plug-and-play modules are pre-programmed and ready to use with simple commands, while regular modules require additional coding and setup.
Both modules can reduce development time and cost, but plug-and-play modules offer the added benefit of a simplified control interface, making them ideal for IoT designers looking to bring products to market quickly with minimal technical resources.
Live Chat