MPLAB® Code Configurator (MCC) makes it easy to configure the code for any of our touch-enabled PIC®, AVR®, SAM and dsPIC33 devices. MCC is updated regularly as the touch features for device families evolve or as we launch new, innovative products. Our MCC Touch Features Overview provides more details on the touch features supported for each family of products. We also offer step-by-step instructions for getting started with MCC.
Skip installing MPLAB X IDE and see, configure, tune and visualize your first touch project directly in your browser. MPLAB Discover examples will open in MPLAB Xpress, our cloud-based IDE.
MPLAB Discover is a catalog of fully configured and complete source code, projects, examples and software applications. Use it as your starting point for your touch projects
Use a touch evaluation kit out-of-the box or mix and match Curiosity Nano boards to quickly start your prototyping.
Validation is essential for touch projects. Our touch library offers built-in touch visualization and real-time tuning for your designs.
Go to the Touch Sensing Online Documentation section to view the step-by-step instructions, information about on-chip touch peripherals and the design and tuning guides.
While buttons for user interfaces are the most common implementations of capacitive touch, there are many other use cases for capacitive touch sensing. Our touch solutions are leading the way in many new capacitive touch applications.
Functional safety is essential in many markets. Automotive functional safety requirements are governed by ISO 26262. Our Functional Safety Touch Library reduces your development time and effort for a variety of automotive applications, including:
Advanced Drive Assistance Systems (ADAS) systems use Hands-off Detection (HOD) to verify that a driver's hands are on the steering wheel. We offer a complete, single-chip HOD solution to speed up your implementation and shorten your time to market.
Radiant heating is more efficient than traditional car heating systems. Our touch solution for radiant heating controls can help you design an EV heating system that quickly brings the cabin temperature up to comfortable levels.
Touch-based user interfaces aren’t only restricted to a car’s interior. We provide dedicated touch solutions to enable Near Field Communication (NFC) in door handles or to create touch buttons to open a car door.
Our capacitive Digital Level Sensing (DLS) solution senses the levels of liquids, eliminating the need for a floating element and the complexities of a mechanical solution.
A touchpad can provide users with an easy and intuitive way to control their devices. Discover how easy it is to add a touchpad to control your new product.
|
Title
|
|
|---|---|
| Touchpad With Built-In Surface Gesture Recognition Using Peripheral Touch Controller | Download |
| mTouch Metal Over Cap Technology | Download |
| Capacitive Touch Sensor Design | Download |
| mTouch Sensing Technology Water Resistance | Download |
| Microchip Capacitive Proximity Design Guide | Download |
| Implementing Metal Over Capacitive Touch Sensors | Download |
| Low-Power Touch Design | Download |
Live Chat