We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Two-Wheeler Touch Solutions

Robust Touchscreen Solutions for Two-Wheelers


Adding a touchscreen as a user interface on two-wheelers like E-bikes, motorcycles and scooters has become a popular feature. Because two-wheelers are used outdoors, they are exposed to a variety of harsh outdoor conditions including rain, snow, dust, exposure to sunlight and vandalism.

Key features of our two-wheeler touch solutions include:

  • Support for screen sizes of up to 13 inches
  • Cover glass thickness of up to 10 mm
  • Multi-finger support, even with thick gloves
  • Moisture immunity against water drops, moving drops or cleaning liquids
  • Encryption and firmware authentication for secure payment (ATMXT1296M1E only)
  • IEC 61000-4-6, 10 VRMS, Class A conducted noise immunity
  • ASIL-B ready (ATMXT1296M1E only)

E-Motorcycle Instrument Cluster Interactive Block Diagram


Hover and Click for More Information

E-Motorcycle Instrument Cluster Block Diagram

maXTouch® Touchscreen Controllers With Encryption


Product Package Number of X Lines Number of Y Lines Channels Max Number of Nodes (X*Y) Typical Screen Size Max Temp Range
ATMXT1296M1E 2.0 TQFP128
14 mm × 14 mm
Up to 48 Up to 60 72 1296 14 inches −40°C to 105°C
ATMXT1067TD 2.0 TQFP128
14 mm × 14 mm
Up to 41 Up to 26 67 1066 10 inches −40°C to 105°C
ATMXT641TD 1.0 TQFP100
14 mm × 14 mm
Up to 32 Up to 20 52 640 9 inches −40°C to 105°C
ATMXT449TD 1.0 TQFP100
14 mm × 14 mm
Up to 32 Up to 20 52 448 8 inches −40°C to 105°C
ATMXT288UD 2.0 VQFN56
7 mm × 7 mm
Up to 12 Up to 24 36 288 6 inches −40°C to 105°C

Live Chat

Need Help?

Privacy Policy