We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Human Machine Interfaces (HMIs) for Point-of-Sales (POS) Terminals


Our touchscreen controllers are excellent options for creating Human-Machine Interfaces (HMIs) for Point of Sales (POS) terminals. They offer superior performance even in the harshest environmental conditions.

Key Features

  • Encrypted messages and configuration file
  • IEC 61000-4-6, 10 VRMS, Class A (normal touch operation) conducted noise immunity
  • Multi-finger gloved touch
  • Thick cover lens including air gap
  • Excellent immunity to water, moisture and cleaning fluids
  • Real-time sensor and maXTouch® controller diagnostics
  • Passive stylus support

Target Applications

  • POS terminals
  • Electronic cash registers
  • Embedded payment systems
  • Automated Teller Machines (ATMs)
  • Parking meters
  • Gas station pumps
  • Electric Vehicle (EV) chargers
  • Rental kiosks
  • Vending machines
Product Package Number of X Lines Number of Y Lines Channels Maximum Number of Nodes (X*Y) Typical Screen Size Maximum Temperature Range
ATMXT228UD 2.0 QFN56
7 mm × 7 mm
Up to 14 Up to 24 31 228 5.8 inches −40 to 85°C
ATMXT336UD 2.0 QFN56
7 mm × 7 mm
Up to 14 Up to 24 38 336 7.1 inches −40 to 85°C

Design Resources

ATMXT336UD-DEV-PCB

Part Number: EV33R77A

This PCB can be connected via USB to your application to evaluate and develop applications based on the ATMXT336UD maXTouch® touchscreen controller containing firmware version 2.0.AA.

Development Board

ATEVK-MXT336UD-A

Part Number: EV73A90A

This kit includes the ATMXT336UD-DEV-PCB plus a touchscreen assembly and other resources to help you develop applications using the ATMXT336UD maXTouch® touchscreen controller containing firmware version 2.0.AA.

Application Notes


Title
AN4863: Payment Terminals and HMI Reference Architecture (Rev. A) Download
AN4864: White Paper - Electric Vehicle Charger Application and Reference Architecture (Rev. A) Download