Our cutting-edge sub-assemblies are created using state-of-the art ECAD and MCAD simulation and design tools. We partner with you to provide world-class products that meet your specific Size, Weight and Power (SWaP) requirements. They are available as digital, mixed-signal, Radio Frequency (RF) and microwave assemblies in rigid and flex rigid substrates.
This technology is suitable for, but not limited to, these markets:
Our embedded System-In-Package (SiP) technology provides unparalleled miniaturization in a proven and robust package capable of meeting the most stringent quality requirements.
We have developed a technology for embedding components between PCB laminations that enables them to occupy a near-zero area. This allows you to reduce the size of your device or maintain its size while delivering additional functionality.
This technology is suitable for, but not limited to, these markets:
We design and build a wide range of power modules with superior characteristics such as low stray inductance values and fast switching times using Si IGBT and SiC MOSFET technologies.
These characteristics significantly improve system power density and integration area, making our power modules suitable for the most demanding applications.
This technology is suitable for, but not limited to, these markets:
As a design alternative to standard injection molding, our Large Area Panel Molding (LAPM) service provides a low cost of entry, fast turnaround and flexible package size.
Another key benefit of LAPM is that it uses thermally matched materials, which allows the same material to be used for the substrate and overmolding to minimize stress throughout the package during thermal cycling.
Live Chat