We offer a family of 3-phase brushless motor integrated drivers and gate drivers. The family of 3-phase brushless sensorless sinusoidal integrated drivers can be interfaced with any microcontroller (MCU) by using a simple PWM or can also be used stand-alone by the application. Our 3-phase brushless gate drivers can be used in combination with an MCU or Digital Signal Controller (DSC) that targets motor control applications.

Key Features of Integrated Motor Driver Family

  • Sensorless 3-phase brushless motor drivers (no Hall-effect sensor required)
  • 180° sinusoidal drive, for high efficiency and low acoustic noise
  • Speed control through Power Supply Modulation (PSM) and/or Pulse-Width Modulation (PWM)
  • Direction control pin (MTD6502B and MTD6505)
  • Resistor-programmable BEMF coefficient (MTD6505)
  • Motor speed output (FG)
  • Lockup protection and automatic recovery
  • Over-current limit, short circuit, and over-temperature protection

Key Features of Motor Gate Driver Family

  • Three half-bridge drivers configured to drive external NMOS MOSFETs
  • Shoot-through protection
  • Overcurrent and short circuit protection
  • Adjustable output buck regulator (MCP8024, MCP8025 and MCP8026)
  • Operational amplifiers for motor phase current monitoring and position detection (MCP8022, MCP8024, MCP8025 and MCP8026)
  • Overcurrent comparator (MCP8021, MCP8022, MCP8024, MCP8025 and MCP8026)
  • Level translators
  • UVLO, OVLO, thermal warning and shutdown
  • Load dump protection, jumpstart capability
  • Extended temperature range: −40 to +150°C
  • High junction temperature 200°C (ATA6844)

Featured Products

ATA6847

  • Supply voltage range: 4V to 42V
  • 3.3V or 5.0V AND 3.3V (CPN Dependent), Output Current 100mA Maximum
  • Built-in safety features
  • Temperature range (TJ): −40°C to +125°C

MCP8022/21

  • Supply voltage range: 4V to 40V
  • Built-in safety features
  • Temperature range (TJ): −40°C to +165°C
  • Three independent operational amplifiers for general use
mcp8021-9px-flipflop1

MCP8027

  • Supply voltage range: 6V to 28V
  • Built-in safety features
  • Adjustable-output buck regulator (750 mW)
  • 500 mA peak output current
  • Temperature range (TJ): −40°C to +150°C
adobestock-470887203

MIC4607A

  • 5.5V to 85V supply voltage
  • Gate drive supply voltage up to 16V
  • Enhanced circuit protection features
  • Automotive recommended

3-Phase Motor Drivers