We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CEC173x TrustFLEX

Real Time Platform Root of Trust With TrustFLEX


CEC1736-TFLX is a real-time platform root of trust device that is partially configured to support most hardware root of trust use cases across market segments such as data centers, industrial, telecommunications and more. The device is pre-provisioned with our proprietary Soteria-G3 firmware, which enables the security features required for a platform root of trust solution. The easy-to-use Trust Platform Design Suite (TPDS) provides a GUI-based platform to configure the device for specific use cases and generate a provisioning package to trigger our secure provisioning service. 

Variety of Use Cases

  • Bus monitoring
  • Attestation
  • Crisis recovery
  • Rollback protection
  • Key revocation
  • Secure boot
  • Secure updates
  • Transfer of ownership

Algorithms

  • SHA-384
  • AES-256
  • AES-128
  • ECDSA
  • EC_KCDSA
  • RSA
  • ECC
  • Deterministic Random Number Generator

Compliance to Certifications and Standards

  • Open Compute Project (OCP)
  • NIST 800-193
  • FIPS CAVP (Crypto Algorithm Validation Program)
  • Common Criteria JIL Enhanced Basic
  • MISRA
  • Coverity® and CERT® C code analysis
  • Third-party penetration tested

Ready to Get Started With CEC1736 TrustFLEX?


To prototype with the proposed development kits, use the tutorials and code examples within the Trust Platform Design Suite software available for Windows® and macOS® operating systems.

When you are ready to go to production, order the pre-provisioned devices and download the manifest file from microchipDIRECT or from our distribution partners.

Secure Key Provisioning Service


Avoid the risk of exposing your secret keys and reduce the costs of mass production by leveraging our secure key provisioning service. Our Trust Platform provisioning service prevents your credentials from being exposed at any time during product development and production while also eliminating the need to have extensive knowledge and the secure networks to handle cryptographic keys securely.

Our factories are certified against Common Criteria standards:

  • SLC_CMC.5
  • ALC_CMS.5
  • ALC_DVS.2
  • ALC_LCD.1
  • ALC_DEL.1

These site certifications ensure that we hold the processes in our supply chain to the highest standards. Learn more about the certifications at our factory in the Philippines and our primary and secondary factories in Thailand. 

Target Applications


Data Centers

  • Servers
  • Switches

Industrial

  • Gateway
  • Control systems
  • Automation/robotics

Telecommunications

  • Distributed/central units
  • Small cells

Hardware Ecosystem


Educational Content


Browse Microchip University courses and webinars to learn more about relevant topics.

Discover the CEC173x Family of Products

Watch our video for an overview of the CEC173x product family.

Live Chat

Need Help?

Privacy Policy