Live Chat

Need Help?

Privacy Policy

Customizing Security for Your Projects


The primary distinctions between the four Trust Platform tiers are the degree of involvement required for selecting or defining a security IC configuration for your specific use case(s), the credentials you intend to provision and the Minimum Orderable Quantity (MOQ) that aligns with your project needs. Utilize our Trust Platform Design Suite tool to support your development process, from initial prototyping through to full-scale production

Trust&GO
  • Pre-configured for TLS use cases
  • Pre-provisioned and locked with Microchip keys and certificates
  • Minimum Orderable Quantity (MOQ) of 10 units, including provisioning
  • No secret exchange process
  • Authentication C-code examples for:
    • AWS IoT authentication
    • Microsoft Azure IoT Hub
    • Avnet IoT Cloud
  • Supported devices:
TrustMANAGER
  • Pre-configured use cases for TLS, symmetric and asymmetric keys and data
  • Custom Root CA self-service and in-field provisioning
  • Dynamically managed certificates and cryptographic keys
  • MOQ of 10 units, including provisioning
  • No secret exchange process due to in field provisioning
  • Authentication C-code examples for
    • TLS on AWS IoT with ECC608  
TrustFLEX
TrustCUSTOM
  • Fully customizable ICs
  • Low MOQ, including provisioning
  • Secret exchange process required
  • Starts with a blank device
  • Supported devices:
    • All devices

Why Choose Our Trust Platform?


In manufacturing, without secure key provisioning, sensitive keys face exposure to third-party software, microcontroller (MCU) firmware, contract manufacturers and operators. Given the elevated risks in mass production, it's crucial to securely store credentials using a process aligned with good security practices. Our Trust Platform provisioning service aims to isolate credentials from exposure during and after production, making it possible to handle keys securely.

Below shows the steps to provision devices for production with each tier of the Trust Platform which offers varying levels of complexity and customization.

Authentication Solutions Across Key Markets


Internet of Things Authentication

Medical, Consumer, Factory Automation

Accessory Authentication

Medical, Consumer

Disposable Authentication

Medical, Consumer

CryptoAutomotive™ IC Authentication

EV Charging

Ready to Start Development?


To prototype security use cases with development kits, use the tutorials and code examples within the Trust Platform Design Suite (TPDS) software, which is available for Windows® and macOS® operating systems.

When working on custom configurations through TrustFLEX and TrustCUSTOM, request verification units by submitting the secure exchange questionnaire from TPDS and ordering verification units through microchipDIRECT.

Secure Key Provisioning Factory Certifications


Avoid the high risks of exposing your secret keys and reduce the costs of mass production by leveraging our secure key provisioning service. Our Trust Platform provisioning service prevents your credentials from being exposed at any time during product development and production while also eliminating the need for you to have extensive knowledge and the necessary secure networks to handle cryptographic keys securely.

Our factories are certified against Common Criteria standards:

Trust Platform

  • SLC_CMC.5
  • ALC_CMS.5
  • ALC_DVS.2
  • ALC_LCD.1
  • ALC_DEL.1

These site certifications ensure that we hold the processes in our supply chain to the highest standards.

Learn more about the certifications at our MPHIL-1 and MPHIL-3 factories in the Philippines and MTHAI-0 and MMT-0 factories in Thailand.

Our processes for designing automotive products have also been UL-certified as compliant to the ISO/SAE 21434: Road Vehicle—Cybersecurity Engineering Standard. This is a demanding specification with 45 security categories, known as work products, each of which specifies a unique set of requirements that encompass all aspects of designing electrical and electronic systems for road vehicles, from ICs and software to firmware and libraries. The ISO/SAE 21434 designation demonstrates that we are dedicated to maintaining high standards in automotive cybersecurity and that cybersecurity is a priority focus throughout our entire organization.

GR-24-099568-241008-SCG-GRAPH-SCG-Security_Industry-9x5

Still Not Sure How To Get Started?


  • To help with your configuration setup and transaction diagram, we handpicked a team of trusted design partners that offer their expertise to guide you along the way. They will also help with your project development from use case definition all the way through to production.
  • If you need more information about our secure elements, please visit our CryptoAuthentication™ ICs page.

Trust Platform Devices