We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Development Tools to Speed Up Your Time to Market


Development kits for our mSiC™ gate drivers include the required hardware and software to optimize the performance of SiC modules and systems. Our ASDAK development kits give you the freedom to use many compatible SiC modules, including our family of SP6LI low-inductance mSiC modules featured in all our ASDAK+ kits.

SiC Gate Driver Development Kits

Development Kit Features

  • Compatible with 1200V and 1700V mSiC power modules
  • Intelligent Configuration Tool (ICT) included
  • Kits are available with or without SiC power modules
SiC Gate Driver Development Options

Kit Options

ASDAK-MSCSM Kits Include:

  • One SiC power module
  • One 2ASC series core
  • One SP6CA1 Module Adapter Board (MAB)
  • One Programming Kit (ASBK)

ASDAK-2ASC Kits Include:

  • Three 2ASC series cores
  • One Module Adapter Board (MAB)
  • One Programming Kit (ASBK)

Find the Right Development Kit


Development Kit Driver Core Module Adapter Board Core Voltage (V) Module Voltage (V) SiC Modules
ASDAK-2ASC-12A1HP-62 3 × 2ASC-12A1HP 1 × 62CA1 1200 Up to 1200 Not Included (see options)
ASDAK-2ASC-17A1HP-62 3 × 2ASC-17A1HP 1 × 62CA4 1700 Up to 1700 Not Included (see options)
ASDAK-2ASC-12A1HP-SP6LI 3 × 2ASC-12A1HP 1 × SP6CA1 1200 Up to 1200 Not Included (see options)
ASDAK-MSCSM70AM025CT6LIAG-01 1 × 2ASC-12A1HP 1 × SP6CA1 1200 700 MSCSM70AM025CT6LIAG
ASDAK-MSCSM120AM042CT6LIAG-01 1 × 2ASC-12A1HP 1 × SP6CA1 1200 1200 MSCSM120AM042CT6LIAG
ASDAK-MSCSM120AM03CT6LIAG-01 1 × 2ASC-12A1HP 1 × SP6CA1 1200 1200 MSCSM120AM03CT6LIAG
ASDAK-MSCSM120AM02CT6LIAG-01 1 × 2ASC-12A1HP 1 × SP6CA1 1200 1200 MSCSM120AM02CT6LIAG

SiC Module Compatibility Selection


Select a module manufacturer to find the compatible MAB.

Module Adapter Board Compatible Voltage Manufacturer Power Module PN Configuration RDS(on)
(mΩ)
62CA1 1200 Microchip MSCSM120AM027CD3AG Half-Bridge 2.7
62CA1 1200 Microchip MSCSM120AM027CT6AG Half-Bridge 2.7
62CA1 1200 Microchip MSCSM120AM042CD3AG Half-Bridge 4.2
62CA1 1200 Microchip MSCSM120AM042CT6AG Half-Bridge 4.2
62CA1 1200 Microchip MSCSM120AM13CD3AG Half-Bridge 13
62CA1 1200 Infineon FF2MR12KM1P Half-Bridge 2
62CA1 1200 Infineon FF2MR12KM1 Half-Bridge 2
62CA1 1200 Infineon FF3MR12KM1P Half-Bridge 3
62CA1 1200 Infineon FF3MR12KM1 Half-Bridge 3
62CA1 1200 Infineon FF6MR12KM1P Half-Bridge 6
62CA1 1200 Infineon FF6MR12KM1 Half-Bridge 6
62CA1 1200 Semikron SKM500MB120SC Half-Bridge 3.8
62CA1 1200 Semikron SKM350B120SCH15 Half-Bridge 5.6
62CA1 1200 Semikron SKM350B120SCH17 Half-Bridge 5.6
62CA1 1200 Starpower MD300HFC120C2S Half-Bridge 4
62CA1 1200 Starpower MD300HFR120C2S Half-Bridge 5
62CA1 1200 Starpower MD400HFR120C2S Half-Bridge 5
62CA1 1200 Starpower MD200HFR120C2S Half-Bridge 6.7
62CA1 1200 Starpower MD120HFR120C2S Half-Bridge 10
62CA1 1200 Wolfspeed CAB530M12BM3 Half-Bridge 2.6
62CA1 1200 Wolfspeed WAB400M12BM3 Half-Bridge 3.25
62CA1 1200 Wolfspeed WAB300M12BM3 Half-Bridge 4
62CA1 1200 Wolfspeed CAS300M12BM2 Half-Bridge 4.2
62CA1 1200 Wolfspeed CAS120M12BM2 Half-Bridge 13
62CA2 1200 Wolfspeed CAS480M12HM3 Half-Bridge 2.29
62CA2 1200 Wolfspeed CAS325M12HM2 Half-Bridge 3.7
62CA2 1200 Wolfspeed CAB760M12HM3 Half-Bridge 1.33
62CA4 1700 Microchip MSCSM170AM039CT6AG Half-Bridge 3.9
62CA4 1700 Microchip MSCSM170AM039CD3AG Half-Bridge 3.9
62CA4 1700 Microchip MSCSM170AM058CD3AG Half-Bridge 5.8
62CA4 1700 Microchip MSCSM170AM058CT6AG Half-Bridge 5.8
62CA4 1700 Starpower MD300HFC170C2S Half-Bridge 3.3
62CA4 1700 Starpower MD200HFR170C2S Half-Bridge 8.7
62CA4 1700 Wolfspeed CAS300M17BM2 Half-Bridge 8
62CA4 1700 Semikron SKM260MB170SCH17 Half-Bridge 8.1
62CA4 1700 Starpower MD250HFR170C2S Half-Bridge 10.4
EDCA1 1200 Rohm BSM600D12P3G001 Half-Bridge 3
EDCA1 1200 Rohm BSM400D12P3G002 Half-Bridge 4.5
EDCA1 1200 Rohm BSM300D12P3E005 Half-Bridge 5.6
EDCA1 1200 Rohm BSM400D12P2G003 Half-Bridge 5.8
EDCA1 1200 Rohm BSM300D12P2E001 Half-Bridge 7.3
EDCA1 1200 Rohm BSM180D12P2E002 Half-Bridge 12
SP6CA1 1200 Microchip MSCSM70AM025CT6LIAG Half-Bridge 2.5
SP6CA1 1200 Microchip MSCSM120AM02CT6LIAG Half-Bridge 2.1
SP6CA1 1200 Microchip MSCSM120AM03CT6LIAG Half-Bridge 2.5
SP6CA1 1200 Microchip MSCSM120AM042CT6LIAG Half-Bridge 4.2
SP6CA3

1700 Microchip MSCSM170AM029CT6LIAG Half-Bridge 2.9
SP6CA3
1700 Microchip MSCSM170AM058CT6LIAG Half-Bridge 5.8
XMCA1 1200 Wolfspeed CAB450M12XM3 Half-Bridge 2.6
XMCA1 1200 Wolfspeed CAB425M12XM3 Half-Bridge 3.2
XMCA1 1200 Wolfspeed CAB400M12XM3 Half-Bridge 4

Looking for an Additional MAB or Core Driver Board?


Our full line of MABs and gate driver cores can help you develop a fully functional gate driver solution.

SiC Gate Driver Cores and Module Adapter Boards