We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Design Resources for mSiC® Products

Comprehensive Design Support for Our Silicon Carbide Portfolio


Explore our comprehensive selection of professional development tools for SiC hardware and software. Our industry-leading tools can accelerate your innovation process and help you create highly reliable systems. Utilize our ecosystem of reference designs, evaluation kits, models, simulation tools and an extensive library of application notes to minimize system development time and accelerate your SiC development journey.

Design Resources


Reference Designs and Development Tools

Reference Designs and Development Tools

Explore our comprehensive selection of time-saving SiC reference designs and development tools.

SPICE/PLECS Component Models

SPICE/PLECS Component Models

We developed these SiC SPICE and PLECS models to enable detailed simulation of the electrical and thermal characteristics commonly found in our mSiC devices.

MPLAB® SiC Power Simulator

MPLAB® SiC Power Simulator

The MPLAB SiC Power Simulator lets engineers simulate mSiC MOSFET and module performance to analyze electrical and thermal behavior for more accurate power system design.

 

Documentation


Application Notes

Mounting Instructions for Baseplate-less Power Modules
Micronote 1832: Microchip MSCSICSP6/REF3 SiC SP6LI Module Driver Reference Design
Mounting Instructions for SP1F and SP3F PressFIT Power Module
Driving MB & MC Family mSiC MOSFETS
Power Surface Mount Top Side Cooled (PSMT) Application Note
Mounting Instructions for BZPACK Press-FIT Power Modules
Driving MA Family mSiC MOSFETs
AN4589 - Excess Failure Rate Calculation Due to Neutron Flux with SiC MOSFETs and Schottky Diodes
Handling Instructions & Protection Against Electrostatic Discharges
MOSFET Tutorial
Parallel Connection of IGBT & MOSFET Power Modules
VDS(on) VCE(sat) Measurement
Eliminating Parasitic Oscillation between Parallel MOSFETs
Turn Off Snubber Design for High Frequency Modules
Introduction to MOSFETs
Using NTC Temperature Sensors Integrated into Power Modules

White Papers

4H-SiC 1200V Junction Barrier Schottky Diodes with High Avalanche Ruggedness
4H-SiC Junction Barrier Schottky Diodes and Power MOSFETs with High Repetitive UIS Ruggedness
Commercialization of 700V 1.7 kV SiC Devices with Exceptional Ruggedness for Automotive and Industrial Applications
Commercialization of Highly Rugged 4H-SiC 3300V Schottky Diodes and Power MOSFETs
Demonstrating the Effectiveness of a DC Solid-State Circuit Breaker's Fast Response Time
Evaluation of the Need for SiC SBD in Parallel with SiC MOSFETs in a Module Phase Leg Configuration
High-Performance 700V SiC MOSFETs for the Industrial Market
Reducing Size Noise and Field Failures of Transportation APUs
SiC-Based Auxiliary E-Fuse Technology Demonstrator for EV Applications
Very Low Stray Inductance High Frequency 1200V 2 mOhm SiC MOSFET Phase Leg Module

Supporting Collateral

Riding the Second Wave of SiC Power Packaging

Media


Live Chat

Need Help?

Privacy Policy