We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Live Chat

Need Help?

Privacy Policy

Comprehensive Gate Driver Configurations to Support Your Next Application Design


A gate driver is a type of power amplifier that accepts a low-power input from a controller IC and produces a high-current drive input for the gate of a high-power transistor such as an Insulated-Gate Bipolar Transistor (IGBT) or power MOSFET. Gate drivers are beneficial to MOSFET operation because the high-current drive provided to the MOSFET gate decreases the switching time between the gate ON/OFF stages which leads to increased MOSFET power and thermal efficiency.

Our diverse array of gate drivers supports a wide range of applications ranging from DC/DC power supplies to a host of motor applications, all while promoting high design flexibility, system efficiency, and robust operation. 

MOSFET low side driver circuit diagram

Low-Side MOSFET and IGBT Gate Drivers

Typically used in DC/DC power supplies, inverters, motor and solenoid applications

MOSFET high side driver circuit diagram

High-Side MOSFET and IGBT Gate Drivers

Typically used for protection, power distribution, relays, and motor applications

MOSFET high side or low side driver circuit diagram

High-Side or Low-Side MOSFET and IGBT Gate Drivers

Typically used in power distribution, protection and load switch applications

Synchronous MOSFET Drivers


Synchronous half bridge MOSFET driver circuit diagram

Half-Bridge MOSFET and IGBT Gate Drivers

Typically used in DC/DC power supplies, inverters, brushed and BLDC motor applications

Synchronous full bridge MOSFET driver circuit diagram

Full-Bridge MOSFET and IGBT Gate Drivers

Typically used in DC/DC power supplies, inverters and brushed motor applications

Synchronous 3-phase bridge MOSFET driver circuit diagram

3-Phase MOSFET and IGBT Gate Drivers

Typically used in BLDC motor applications

MOSFET Gate Driver Selector Tool

Use our interactive guide to find the right MOSFET driver for your application.

Interface/Depletion MOSFETs

Are you looking for interface MOSFETs or depletion MOSFETs?

Gate Drivers


Featured Products


MCP14A0154/5

Low-Side MOSFET Drivers (Multi-Output)

Quick Glance:

  • Fast, predictable delay and switching times
  • Low-capacitance digital inputs
  • High-voltage, high-current outputs
  • Enable/disable control pins
  • Available in 2 × 2 and 2 × 3 DFN packages; among the smallest MOSFET drivers in the industry at their respective drive current ratings
  • Wide temperature range for harsh environments

MCP14A1201

12A MOSFET Driver: Low Input Threshold

Quick Glance:

  • High peak output current: 12A (typical)
  • Wide operating range: 4.5V to 18V
  • Low shoot-through/cross-conduction current in output stage
  • High capacitive load drive capability: 15,000 pF in 25 ns (typical)
  • Short delay times: 28 ns (tD1), 28 ns (tD2) (typical)
  • Low supply current: 360 uA (typical)
  • Low voltage threshold input and enable with hysteresis
  • Latch-up protected: Withstands 500 mA reverse current

Design Resources


MPLAB® Analog Designer

Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.

MPLAB Mindi™ Analog Simulator

Uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.

MicroCHECK Design Service

Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.