We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MCP1636x Switching Regulator Product Family

Low-IQ, Efficient Power Conversion for Automotive Systems (12V–48V)


The MCP1636x family of devices contains fixed-frequency, step-down voltage (Buck) DC-DC converters that operate from input voltage sources up to 48V. These highly integrated, high-efficiency devices come in compact eight-lead 3 × 3 mm VDFN wettable flank packages and include features such as high-side switches, fixed-frequency peak current mode control, internal compensation, power good, peak current limit and overtemperature protection.

MCP16361 PFM/PWM Buck Regulator

MCP16361 PFM/PWM Buck Regulator

  • 48V maximum input
  • 4V minimum input
  • 3A output current
  • −40 to +125° temperature range
  • Package: 8-lead 3 × 3 mm wettable flanks VDFN
MCP16362 Fixed PWM Buck Regulator

MCP16362 Fixed PWM Buck Regulator

  • 48V maximum input
  • 4V minimum input
  • 3A output current
  • −40 to +125° temperature range
  • Package: 8-lead 3 × 3 mm wettable flanks VDFN
MCP16363 PWM Dithering Buck Regulator

MCP16363 PWM Dithering Buck Regulator

  • 48V maximum input
  • 4V minimum input
  • 3A output current
  • −40 to +125° temperature range
  • Package: 8-lead 3 × 3 mm wettable flanks VDFN
MCP16361 PFM/PWM Buck Regulator

MCP16364 PFM/PWM Buck Regulator

  • 48V maximum input
  • 4V minimum input
  • 1A output current
  • −40 to +125° temperature range
  • Package: 8-lead 3 × 3 mm wettable flanks VDFN
MCP16362 Fixed PWM Buck Regulator

MCP16365 Fixed PWM Buck Regulator

  • 48V maximum input
  • 4V minimum input
  • 1A output current
  • −40 to +125° temperature range
  • Package: 8-lead 3 × 3 mm wettable flanks VDFN
MCP16363 PWM Dithering Buck Regulator

MCP16366 PWM Dithering Buck Regulator

  • 48V maximum input
  • 4V minimum input
  • 1A output current
  • −40 to +125° temperature range
  • Package: 8-lead 3 × 3 mm wettable flanks VDFN
MCP16361 PFM/PWM Buck Regulator

MCP16367 PFM/PWM Buck Regulator

  • 48V maximum input
  • 4V minimum input
  • 400mA output current
  • −40 to +125° temperature range
  • Package: 8-lead 3 × 3 mm wettable flanks VDFN
MCP16362 Fixed PWM Buck Regulator

MCP16368 Fixed PWM Buck Regulator

  • 48V maximum input
  • 4V minimum input
  • 400mA output current
  • −40 to +125° temperature range
  • Package: 8-lead 3 × 3 mm wettable flanks VDFN
MCP16363 PWM Dithering Buck Regulator

MCP16369 PWM Dithering Buck Regulator

  • 48V maximum input
  • 4V minimum input
  • 400mA output current
  • −40 to +125° temperature range
  • Package: 8-lead 3 × 3 mm wettable flanks VDFN

Applications

  • Automotive infotainment
  • Advanced Driver-Assistance Systems (ADAS)
  • Electronic Control Units (ECUs)
  • Power steering
  • Wireless charging

Key Features

  • Wide input voltage range to support automotive 12V rail that could spike up to 48V in a hybrid system
  • Ability to enable longer battery life and lower loss with low IQ, high light load efficiency and pick efficiency