We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

DC-DC Switching Controllers for Isolated and Non-Isolated Applications


We offer a comprehensive portfolio of high-performance isolated and non-isolated analog DC-DC controllers and Digitally Enhanced Power Analog (DEPA) controllers that support flyback, forward, push-pull, half-bridge, full-bridge, SEPIC, buck and boost topologies. Our easy-to-use and cost-effective Constant On-Time (COT) controllers allow you to design feature-rich, flexible and high-performance DC-DC switching power supplies.

Control Methods and Modulation

  • Constant On-Time (COT)
  • Current-mode control
  • Voltage-mode control

Protection Features

  • Output Overvoltage Protection (OVP)
  • Undervoltage Lockout (UVLO)
  • Overcurrent Protection (OCP)
  • Over-Temperature Protection (OTP)

Power Controllers and Conversion ICs


Isolated/Offline DC-DC Controller ICs

Supports Multiple Topologies

Our flyback, forward and push-pull controllers provide simple and cost-effective replacements to support offline or DC/DC conversion for systems needing galvanic isolation in various flyback, SEPIC, Ćuk, half-bridge or full-bridge switching power configurations.

Non-Isolated DC-DC Buck (Step-Down) Controller ICs

We offer the broadest portfolio of the highest-performing Pulse-Width Modulation (PWM) buck controllers, including application-specific and general-purpose PWM controllers. These flexible solutions target DC/DC power conversion circuits for end-equipment power supplies.

DC-DC Boost (Step-Up) Controller ICs

With External Power Switch

An external power switch boost controller is a high-efficiency synchronous boost PWM controller. Its powerful output drivers allow the controller to supply large output currents when the controller is paired with an appropriate external MOSFET, its powerful output drivers allow it to supply large output currents.

Driverless Controllers

Our driverless controllers deliver a variety of features and work with external drivers and MOSFETs or with external drivers used with MOSFETs or GaNs.

Pulse-Width Modulation (PWM) and Constant-On-Time (COT) Controllers

Our extensive array of analog controller products meets the diverse requirements of designs for the mobile device, portable computer, telecommunications and industrial markets. With their combination of advanced IC processes, packaging technology and system design optimization, these products offer wide input-voltage ranges, high efficiency, small form factors, fast transient response, low ripple, low noise, low Iq and low EMI.

Recommended for New Designs