We offer a portfolio of high-voltage linear voltage and current regulators to support a variety of biasing, LED lighting and other applications.
Our LR family of voltage regulators operate from input voltages of up to 450V with fixed and adjustable version sourcing from 10 mA to 50 mA. Some provide auxiliary start-up capability for offline switchers, for example, when a repetitive power supply starts or excessive starting power threatens long-term reliability due to excessive heat in traditional IC start-up circuits. They can also be used when higher start-up regulator power is required or if this power is required during modes where the switching regulator power is not available.
Our CL family of current regulators operate up to 220V with currents up to 100 mA.
Featured Products
CL2
Simple 90V, 20 mA, temperature-compensated, constant-durrent LED driver IC
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}