We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

64-bit Microprocessors (MPUs)

High-Performance 64-bit MPUs for the Intelligent Edge


Our PIC64 portfolio of 64-bit microprocessors (MPUs) offers scalable compute performance for industrial, aerospace, defense, automotive, consumer and other applications. As the next step up from our portfolio of 32-bit MPUs, these 64-bit MPUs are designed to address the diverse requirements of intelligent edge applications.

PIC64 Microprocessors (MPUs)

Product Families


PIC64GX Microprocessor

PIC64GX MPU Series

Our PIC64GX MPU features a 64-bit RISC-V® quad-core processor with AMP; deterministic latencies; and integrated, secure, on-chip nonvolatile memory to address the compute requirements of intelligent edge applications.  

PIC64-HPSC High-Performance Spaceflight Computing Microprocessor

PIC64HX MPU Series

Our PIC64HX product family represents a new class of high-performance and high-reliability 64-bit RISC-V® MPUs for mission-critical intelligent edge applications spanning aerospace and defense, industrial, automotive, and communications markets.

PIC64-HPSC High-Performance Spaceflight Computing Microprocessor

PIC64-HPSC Series of Space MPUs

Our PIC64 High-Performance Spaceflight Computing (PIC64-HPSC) series of 64-bit MPUs represents a revolutionary step forward in radiation-hardened and radiation-tolerant processors.

Key Features


64-bit Compute

64-bit Compute

  • Single- and multi-core options
  • Symmetric Multiprocessing (SMP) and Asymmetric Multiprocessing (AMP)
  • Real-time determinism
  • Virtualization
Security

Security

  • Secure boot
  • Application crypto acceleration
  • Post-quantum cryptography
  • Exceptional anti-tamper features
Connectivity

Connectivity

  • Ethernet and TSN
  • USB, PCIe®, SPI, I2C
  • Video
Software

Software

  • MPLAB® development ecosystem
  • Linux®, RTOS and commercial operating systems
  • Extensive suite of libraries

Applications


Automotive and Transportation

Automotive and Transportation

Communications Infrastructure

Communications Infrastructure