Arm® Cortex®-A7 Based Microprocessors (MPUs)


Designed for consumer and industrial applications, our high-performance Arm Cortex-A7-based SAMA7 MPU family runs at up to 1 GHz and support multiple memories including DDR3, LPDDR3 and QSPI/Octal Flash.

These devices contain a rich set of peripherals to simplify your design including graphics (LCD, 2D GPU, MIPI-DSI, LVDS), imaging (MIPI CSI-2®), audio subsystems, dual Ethernet, CAN FD connectivity and robust security features.

We also provide a comprehensive development environment through our mainline Linux® OS distribution and our separate MPLAB® development ecosystem to design your end product at the bare-metal or RTOS level.

SAMA7 Products


SAMA7G54

  • Arm Cortex-A7 core running at up to 1 GHz
  • 16-bit DDR2, DDR3(L), LPDDR2, LPDDR3
  • One 10/100/1000 Gigabit Ethernet MAC and one 10/100 Ethernet MAC
  • Six CAN FD ports
  • Two-lane MIPI CSI-2 (D-PHY)

SAMA7D65

  • Arm Cortex-A7 core running at up to 1 GHz
  • 16-bit DDR2, DDR3(L), LPDDR2, LPDDR3
  • Two Gigabit Ethernet MAC with TSN support
  • Five CAN FD ports
  • LCD controller, 2D GPU, MIPI-DSI, LVDS

Development Tools


To make your design process easier, we provide a full range of hardware and software tools for our 32-bit MPUs. We also work with a worldwide network of partners to deliver additional hardware and software solutions for these devices.

Design Files

To shorten time to market and facilitate PCB design, we provide design, layout and Gerber files for download.

Evaluation Kits and Development Boards


Products Description
SAMA7G54 Evaluation Kit Evaluation Kit for SAMA7

Software Tools


Linux OS for MPUs

All our Linux development code is mainlined in the Linux communities, providing you full access to source code and long-term support. This also opens the door to the world’s largest developer community, providing access to qualified software engineers who can assist with your MPU-based projects.

MPLAB® Development Ecosystem

The tight integration between MPLAB X Integrated Development Enviroment (IDE) and MPLAB X Harmony embedded software framework produces an enhanced development environment so that you can focus on creating and debugging your application-specific code on our MPUs.

MPLAB® X Integrated Development Environment (IDE)

A single Integrated Development Environment (IDE) supporting all PIC and SAM MCUs and MPUs

MPLAB® Xpress Cloud-Based IDE

An online development environment that contains the most popular features of our award-winning MPLAB X IDE 

MPLAB® Harmony v3 Software Framework

A fully integrated embedded software development framework for our 32-bit MCUs and MPUs that provides flexible and interoperable software modules and easy-to-use APIs to simplify the development of value-added features to differentiate your product

MPLAB® XC Compiler

A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end

MPU Design Partners


Get in touch with one of our Design Partners if you want assistance with implementing one of our MPUs in your next design.