Key Design Considerations


  • High-performance, high-bandwidth architecture to sustain large screen resolution
  • Consumer-grade user interface

SAMA5D3, SAMA5D4 Benefits

  • Up to 600 MHz powerful Arm® Cortex®-A5 core with Neon™ technology/vFPU and L2 cache for graphic accelerations as well as a 16-/32-bit DDR memory interface delivering the data bandwidth to achieve high screen resolution and complex animation
  • 720p hardware video decoder to play back H264, VP8 videos
  • 24-bit TFT LCD controller with overlays supporting up to XGA resolution
  • Free Linux® distribution with OpenMax/Gstreamer, Qt SDK, free Android™ port, as well as other popular GUIs
hmicontrolpanel