dsPIC® Digital Signal Controllers (DSCs) deliver high performance, flexible peripherals and a complete ecosystem of software and hardware tools to simplify your development and speed up your time to market. Our broad portfolio of devices gives you many features and options to create innovative products and meet the specific requirements of your design.
Discover how dsPIC33 DSCs and our motor control ecosystem make it easy to develop your next Brushless DC (BLDC) motor, stepper motor, Permanent Magnet Synchronous Motor (PMSM) or AC Induction Motor (ACIM) control application.
Learn how dsPIC33 DSCs and our design ecosystem enable you to develop advanced digital power solutions maximizing efficiency across widely varying load and environmental conditions in AC-DC, DC-DC, DC-AC, wireless power, solar and battery management applications.
Discover how Functional Safety Ready dsPIC33 DSCs can help you develop safety-critical applications targeting ISO 26262 (ASIL B or ASIL C), IEC 61508 (SIL 2 or SIL 3) and IEC 60730 (Class B) standard compliance.
Learn how performance-rich, core-independent capacitive touch DSCs enable robust capacitive sensing applications with their autonomous touch acquisition, superior touch performance, accelerated processing, security and functional safety.
Learn how our dsPIC33 DSCs enable automotive applications by offering solutions for ISO 26262 functional safety, digital power designs for Electric Vehicles (EVs), motor control, sensor interfacing and control, automotive security and other robust applications.
Loaded with intelligent analog peripherals such as high-performance ADCs and DACs, high-speed comparators and op amps, our dsPIC33 DSCs provide advanced smart sensor interfacing capabilities for various electronic sensing applications.
Discover how our dsPIC33 high-performance DSCs enable you to quickly and reliably connect your IoT design to the Google IoT, AWS and Azure Cloud platforms.
When combined with our ATECC608 CryptoAuthentication™ and TrustAnchor100 (TA100) CryptoAutomotive™ security ICs, our dsPIC33C DSCs allow you to implement robust security use cases such as immutable secure boot, secure firmware upgrade, authentication, secure communication and cloud connectivity.
Our dsPIC33A Digital Signal Controllers (DSCs) combine high-performance processing, advanced analog integration and deterministic real-time control in a single device, which enables you to build smarter, more efficient embedded systems. These DSCs feature a 200 MHz, 32-bit architecture; high-speed analog peripherals; integrated DSP functionality; and functional safety and security capabilities for demanding applications such as motor control, digital power conversion, advanced sensing, robotics, industrial automation and edge intelligence.
Discover how our dsPIC33 DSCs offer high-level analog integration and reliable operation to reduce system cost and noise and improve the signal throughput in various medical applications.
Achieve low-latency, cost-effective AI/ML inferencing directly on the edge—no cloud required.
Discover how dsPIC33 DSCs bring intelligence closer to your application with powerful DSP engines, hardware FPU, optimized ML libraries and advanced peripherals.
Are you worried about the increased design complexity and developmental costs of meeting higher safety standards? Our application note discusses how to use the decomposition method when creating an ASIL D/SIL 3 E-Fuse application to reduce software development effort (equivalent to implementing ASIL B/SIL 2 twice), deliver substantial cost savings and provide scalability. Explore the benefits of this modular solution and simplify the development of your next higher safety compliance design.
Explore our high-performance dsPIC33 DSC-based reference designs for a range of motor control, digital power, general high-performance embedded and robust design applications. Reduce your development time and design risk and customize your design by leveraging the design resources shared with these reference designs.
Live Chat