We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Feature-Rich, Small Form Factor MCUs

The PIC16F18076 MCU series contains a robust suite of digital and analog peripherals that enable cost-sensitive sensor and real-time control applications. This product family leverages unique features such as an automated Capacitive Voltage Divider (CVD), which facilitates advanced capacitive touch designs.

In addition, these MCUs come with variety of waveform control and communications peripherals such as three 10-bit Pulse-Width Modulators (PWMs) for easy on-chip motor control. These small form factor, feature-rich devices are well suited for many applications including Internet of Things (IoT) edge nodes, wearables, LED lighting, motor control, home automation systems and industrial process control.

Getting Started


The PIC18F18076 Curiosity Nano Evaluation Kit is the ideal platform for rapid prototyping with the PIC16F18076 family of MCUs. This USB-powered kit features an on-board programmer/debugger that seamlessly integrates with MPLAB® X Integrated Development Environment (IDE). Its small form factor makes the board excellent for breadboard soldering, or you can combine it with the Curiosity Nano Base for Click boards™, which features multiple mikroBUS™ sockets so you can easily add sensors, actuators or communications interfaces from Mikroelektronika’s extensive selection of Click boards.

System Features


Family Offering (Pin Count and Memory)


Key Features


  • 32 MHz internal oscillator
  • Up to 2 KB SRAM and 256 bytes Data EEPROM
  • 10-bit ADC with Computation, up to 36 channels
  • Voltage range of 1.8 V to 5.5 V
  • Communication: EUSART, SPI and I2C

PIC16F18076 Product Family