Visit our Developer Help website to access a complete suite of development resources for the SAM9X7 family including reference designs, software packages, hardware documentation and in-depth boot process.
The SAM9X75 Curiosity Development Board features a SAM9X75D2G MPU and is the evaluation platform for the SAM9X7 Series MPU devices.
5" LVDS WVGA LCD Display Module is an extension board intended to be used with Microchip MPU Curiosity boards, including a capacitive touch sensor with a maXTouch controller
MPLAB Harmony v3 is a fully integrated embedded software development framework that provides flexible and interoperable software modules to simplify the development of value-added features and reduce your product’s time to market.
Explore our mainline Linux distribution, which powers our MPUs and hybrid MCUs while leveraging a vast open-source community.
Zephyr is a cutting-edge, open-source Real-Time Operating System (RTOS). We offer a variety of products and development tools that support this RTOS.
This couse covers general system design topics such as hardware design, core, peripherals, bootloaders, clocking and timing, signal integrity and PCB design.
This course leads you through the steps of setting up a Linux® development computer, interfacing to sensors, creating graphics and building your own software distribution.
Differentiate your products with our aesthetically pleasing and feature-rich embedded Graphical User Interfaces (GUIs) that offer intuitive menus, vivid graphics and easy device interaction
Our 32-bit MPU-based solutions meet the demands of modern in-car systems, including control panels, gateways, telematics and audio applications. These MPUs are AEC-Q100 Grade 2 qualified and supported by our client-driven obsolescence policy to enable long-term availability and reliability.
Accelerate your industrial automation design with robust, real-time Industrial communication stacks that are seamlessly supported on our MPUs.
A Smooth, High-Resolution UI demo based on SAM9X75’s 2D GPU, native MIPI-DSI and maXTouch® controller that enables precise, low-latency gestures even with steam, moisture, or gloves.
A smooth, High-End UI experience powered by SAM9X75’s 2D GPU and MIPI-DSI, with maXTouch® enabling precise touch even in harsh conditions. Built-in connectivity, security, and a compact, integrated design simplify development while ensuring scalable, reliable performance.
This application showcases an IoT-based thermostat built on the SAM9X75 Early Access Wireless Curiosity Kit. The bare-metal implementation has been developed using Microchip’s MPLAB X IDE along with the Harmony 3 framework.
A high-performance, low-power platform powered by a 600 MHz ARM926EJ-S processor, featuring integrated memory, Ethernet, and power management components with a WVGA capacitive touchscreen display with maXTouch technology.
The design helps accelerate development by providing a fully tested demonstration application, while ensuring efficient power management and processing performance. It supports a wide range of display interface options and features a Wi‑Fi®‑ready architecture, enabling seamless integration into connected systems.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
We partner with design consultants to assist with your MPU-based designs. Learn more about how our design partners can accelerate your time to market.
Live Chat