We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

32-bit Microcontroller (MCU) Early Access Program

Access Products Not Yet Released to the Public


Our early access program makes some of our latest innovative 32-bit MCUs available to you before they are officially released so that you can begin evaluating and developing as quickly as possible. Get started today by purchasing one of the early access Curiosity development kits shown below.

Our early access program includes the following devices:

  • The PIC32CM GC family
  • The PIC32CM SG family

PIC32CM GC and PIC32CM SG


The PIC32CM GC and PIC32CM SG are the next generation of our popular SAM series of MCUs with 512 KB Flash and 128 KB of SRAM. The PIC32CM SG offers our HSM-Lite Security, which is a secure partition that includes a hardware crypto, TRNG, secure key storage and Physical Unclonable Function (PUF) to implement a wide range of security functionality. The PIC32CM GC and PIC32CM SG are ISO 26262 compliant for functional safety applications.

We offer two different kits for this family:

  • PIC32CM GC Curiosity Pro (Part Number EA36K74A)
  • PIC32CM SG Curiosity Pro (Part Number EA51N28A)

Key Features

  • 512 KB Flash, 128 KB SRAM both with ECC
  • 48- to 100-pin package options
  • Arm Cortex-23 core operating at 72 MHz
  • ISO 26262:2018 Compliant
  • Security Features
    • Arm TrustZone® technology
    • AES (256 bits), SHA-1, SHA-2, RSA, ECC accelerators
    • TRNG
    • PUF
    • Secure boot/secure updates
    • TrustRAM
  • 12-channel 12-bit ADC
  • Two analog comparators
  • Enhanced Peripheral Touch Controller (PTC)
  • Two CAN FD modules (ISO 11898-1:2015)
  • Six Serial Communication Interfaces (SERCOMs)
  • Full-speed (12 Mbps) Universal Serial Bus (USB) 2.0 interface
  • AEC-Q100 Grade 1 (−40°C to +125°C)

Development Tools


PIC32CM SG Curiosity Pro Development Board

Part Number: EA51N28A

The PIC32CM SG Curiosity Pro Development Board is a hardware platform for evaluating PIC32CM SG MCUs. It is supported by the MPLAB® Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger.

Connectors are provided to easily add Arduino® Uno R3, MikroElektronika Click boards™ and Xplained Pro expansion boards for developing wireless, Internet of Things (IoT), touch, and other proof-of-concept designs that require security.

PIC32CM GC Curiosity Pro Development Board

Part Number: EA36K74A

The PIC32CM GC Curiosity Pro Development Board is a hardware platform for evaluating PIC32CM GC MCUs. It is supported by MPLAB® Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger.

Connectors are provided to easily add Arduino® Uno R3, MikroElektronika Click boards™ and Xplained Pro expansion boards for developing wireless, Internet of Things (IoT), touch and other proof-of-concept designs.

Documentation


Title
PIC32CM SG00/GC00 Family Data Sheet Download
Title
PIC32CM SG00/GC00 Curiosity Pro User Guide Download

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.