We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

ISO 26262 Automotive Functional Safety Support


Designing safe and reliable automotive applications to ensure passenger safety is critical. To meet these rigorous safety requirements, we offer a broad portfolio of functional safety-ready 32-bit microcontrollers (MCUs) that include the latest hardware safety features and all the safety collateral to help achieve ISO 26262 Automotive Safety Integrity Level (ASIL) B safety certification.

Our 32-bit MCUs are used as a Safety Element out of Context (SEooC). Our Functional Safety Manual has all the Assumptions of Use (AoUs) to use these devices safely.

You can also achieve higher levels of safety with ASIL Decomposition as described below.

ISO 26262 Automotive Functional Safety Support

32-bit MCU Functional Safety Support and Collateral


Our AEC-Q100 Grade 1- and Grade 2-qualified 32-bit MCUs come with the following resources to simplify safety certification of your automotive designs:

  • TÜV Rheinland-certified safety diagnostic libraries for designs targeting up to ASIL B
  • SGS TÜV Saar ASIL B Ready-Certified Failure Modes, Effects and Diagnostic Analysis (FMEDA) report and Functional Safety Manual (FSM)
  • SGS TÜV Saar Part 11 Functional Safety Capable Certification
  • Safety collateral, including pin FMEA, FMEDA, DFMEA, Functional Safety Manual, Dependent Failure Analysis (DFA) and Soft Error Rate Report
  • Development ecosystem for functional safety applications with TÜV SÜD-certified MPLAB® XC32 compiler and a qualification package for the MPLAB development tool ecosystem
  • ASIL B-compliant MCALs for AUTOSAR® applications
Automotive Functional Safety Packages and Features

ISO 26262 Functional Safety Licensing and Collateral


The 32-bit MCU functional safety diagnostic code and collateral are compatible with our MPLAB® Harmony Plus-enabled devices.These devices have unique Customer Part Numbers (CPNs) and include a licensing agreement and a complete set of safety collateral. 

For example, if you would like to use the ATSAMV70Q20B-CBT device in a functional safety application, you would purchase the ATSAMV70Q20B-CBT-SL3, which includes the following collateral:

  • ASIL B diagnostic code
  • FMEDA
  • Functional Safety Manual (FSM)
  • User’s guide
  • Soft error rate report
  • DFMEA
  • Pin FMEA
  • Dependent failure analysis (DFA)
  • Certifications:
  • SGS TÜV Saar ASIL B Ready
  • SGS TÜV Saar Part 11 ASIL B Capable
  • TÜV Rheinland Diagnostic Code Certification

A Non-Disclosure Agreement (NDA) is required for the safety collateral, however, the  certifications listed above do not require an NDA. Please use the links in the Need Some Help section lower down on this page to request more information about these products and the NDA process.

ISO 26262 Functional Safety Certifications


Certifications and compliance are critical in functional safety applications. Our 32-bit MCUs come with the following certifications.

ASIL B Capable Certifications
SGS TuV SAAR ASIL B Capable Process Download
SGS TuV SAAR ASIL B Capable Product Certificate SAM V70/V71 Download

ISO 26262 Diagnostic Code Certifications


Diagnostic Self-Test Library Certifications
TUV Rheinland ISO 26262 IEC 61508 Code Certification for SAM V7x S70 E70 Download

Functional Safety Ecosystem


When you are designing functional safety applications, using development tools that meet the requirements of safety standards can make it easier for you to create compliant systems. To help you with implementing system-level functional safety in your applications, our MPLAB XC C compilers are TÜV SÜD-certified for several functional safety standards. We also provide the complete certification packages for our MPLAB development tools ecosystem to help you qualify your projects.

MPLAB X IDE

MPLAB X IDE

Organize, write, test and debug your embedded software applications in MPLAB X IDE.

MPLAB XC Compiler

MPLAB XC Compiler

Build your embedded software with the TÜV SÜD-certified MPLAB XC32 Pro Functional Safety Compiler.

MPLAB Code Coverage

MPLAB Code Coverage

Verify and document your software test coverage with the MPLAB Code Coverage tool.

Achieving ASIL C and ASIL D Safety Levels


You can typically achieve higher safety levels through ASIL decomposition and hardware redundancy.

ASIL C = ASIL B(C) + ASIL A(C)
ASIL D = ASIL B(D) + ASIL B(D), where you can combine two different 32-bit MCUs to achieve ASIL C or ASIL D safety levels

For more information, please use the Need Some Help section below.

Availability of ISO 26262 Functional Safety 32-bit MCUs 


Our comprehensive portfolio of AEC-Q100 Grade 1- and Grade 2-qualified automotive 32-bit MCUs provides a wide variety of features for automotive touch, body electronics, infotainment, ADAS and many other applications.

Device Family CPU Core FMEDA Safety Manual Core Diagnostics Peripheral Diagnostics
SAM C20/C21 Arm® Cortex®-M0+ Yes Yes Now Now
SAM V7x Arm Cortex-M7 Yes Yes Now Now
SAM DA1 Arm Cortex-M0+ Yes Yes Now Planned1
SAM D21 Arm Cortex-M0+ Yes Yes Now Planned1
SAM C20N/C21N Arm Cortex-M0+ Yes Yes Now Planned1
PIC32CM JH Arm Cortex-M0+ Yes Yes Now Planned1
PIC32CM MC Arm Cortex-M0+ Yes Yes Now Planned1
SAM D51/E5x Arm Cortex-M4F Yes Yes Now In Development1
PIC32MK MC/GP MIPS® Planned1 Planned1 In Development1 Planned1
PIC32CX BZ Arm Cortex-M4F Yes Yes Now Now

1Please use the Need Some Help section below to request additional information

Notes:

  1. This table will be updated as additional information becomes available
  2. In addition to safety collateral noted above, we will offer a safety case for our 32-bit MCUs that will be available under NDA
  3. Although Core Diagnostics and Peripheral Diagnostics are listed separately in this table, they are delivered as one diagnostic library

New/Popular 32-bit MCUs for ISO 26262 Industrial Safety


Microchip University: Introduction to Functional Safety


This class covers the fundamentals of functional safety including terminology, standards, FMEDA, requirements and tools offered by Microchip.

Microchip University Logo

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.