We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC24F GU/GL/GP Microcontrollers (MCUs)

Low-Power MCUs With Segment LCD, USB, Secure IoT, Safety, Sensor Interfacing


The PIC24F GU/GL/GP family of eXtreme Low Power (XLP) microcontrollers (MCUs) enables the development of an array of innovative applications, both with and without displays. Packed with more than 14 types of Core Independent Peripherals (CIPs) that can function in power-saving modes, the PIC24F GU/GL MCUs offer ultra-low power operation for battery-powered and other power-conscious designs. They also feature an integrated segment LCD display driver that offers display segments ranging from 42 to 480 pixels to support a variety of display sizes.

Securing your connected or stand-alone system is critical to protect it from attacks. PIC24F GU/GL/GP MCUs include code protection features and work with our CryptoAuthentication™ devices to simplify adding security to your application. The CryptoAuthLib™ Library, which is supported by MPLAB® Code Configurator (MCC), eliminates the complexities of developing secure designs. MCC is a free and easy-to-use graphical programming environment that also simplifies your overall code development and speeds up your time to market.

Featured Core Independent Peripheral: LCD with Autonomous Animation


Most display applications involve a few common animations like blinking, periodically alternating between displays and blanking of pixels. By using the integrated LCD driver with autonomous animation, you can offload most of these animation routines from the CPU. This allows you to enable animation in power-saving modes while the CPU is in doze, idle or sleep mode.

Autonomous Blinking

Autonomous Blinking

Alternating Display

Alternating Display

Animation in Low-Power Modes

Animation in Low-Power Modes

Tools and Software


This is a list of a few of our most popular hardware development boards available for PIC24 MCUs. Please visit the Hardware Development Tools page to learn more about our various development boards.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
DM240001-3

The Explorer 16/32 Development Kit is a low-cost modular development system for Microchip's 16-bit and 32-bit microcontrollers. It supports devices from the PIC24F, dsPIC®, and PIC32 families, with processor Plug-In Modules (PIMs) for easy device swapping. Kit contains 16-bit PIC24FJ1024GB610 high memory, super-set MCU PIM (MA240023) as well as necessary USB cables (Type-C and micro-B&

DM240017

The PIC24F LCD Curiosity Development Board is a cost-effective, fully integrated development platform that facilitates you to explore segmented LCD interfacing and various features of the low power PIC24F MCUs with an integrated LCD controller. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Code Configurator (MCC), the board includes an integrated programmer/debugger and requires no additional hardware, simplifying your prototyping.

EV10K72A

The PIC24FJ64GU205 Curiosity Nano Development Board is a cost-effective hardware platform to evaluate the PIC24FJ ‘GP2/GU2’ family of low power microcontrollers (MCUs) . The board features PIC24FJ64GU205 , which offers 64 KB of ECC Flash, 8 KB of RAM, 12-bit/400 Ksps ADC, three analog comparators along with several Core Independent Peripherals (CIPs) and Full Speed USB 2.0 Host/Device/OTG. The PIC24FJ64GU205 device offers sleep current down to a few hundreds of nA while retaining the complete RAM content and is perfect for extending your battery life in sensor nodes, IoT and portable applications.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

CODE-CONFIGURATOR

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.

MPLAB-XC-DSC

The MPLAB XC-DSC C/C++ Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.

Live Chat

Need Help?

Privacy Policy