A SmartHub IC is a USB hub that integrates system-level functions typically associated with a separate microcontroller (MCU) or processor. It provides an extra port to handle host communication outside of USB. This enables the host to interact with peripheral components under the USB umbrella without the need for special bridge ICs. The downstream port used with the external bridge IC can now be made available for other USB functionality. We offer USB 2.0 and USB 3.2 SmartHub ICs that feature I/O bridging and FlexConnect port swapping and switching technologies to deliver expanded functionality, provide a more robust data interface and reduce BOM cost for applications such as:
*USB2512B-M2/USB2513B-M2/USB2514B-M2, and USB2422 are standard hubs without SmartHub IC features.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB5734 SmartHub IC on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB5744 SmartHub™ IC on a four-layer RoHS-compliant Printed Circuit Board (PCB).
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB5806, a 6-port SuperSpeed/High-Speed (SS/HS) USB SmartHub IC, on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB5807, a 7-port SS/HS USB SmartHub IC, on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB5816, a 6-Port SuperSpeed/Hi-Speed USB SmartHub IC, on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB5806, a 6-port SS/HS USB SmartHub IC, on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB7002, which is a 4-port HS, Native USB Type-C SmartHub™ IC, on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB7050, which is a 4-port HS, Native USB Type-C SmartHub IC, on a four-layer RoHS-compliant PCB with support for three ports of Power Delivery (PD).
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB7056, which is a 6-port HS, Native USB Type-C SmartHub IC, on a four-layer RoHS-compliant PCB with support for one port of PD.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB7206, a 6-port SuperSpeed+ (SS+) USB SmartHub IC on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB7216, a 6-port SS+ USB SmartHub IC on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB7252, a 4-port SuperSpeed+ (SS+) SmartHub IC, on a four-layer RoHS-compliant Printed Circuit Board (PCB).
Live Chat