Devices in our USB 3.2 Gen 1 SuperSpeed reclocker/redriver family are fully qualified, single-chip solutions with EyeOpen™ Cable Compensation and MarginLink™ Signal Integrity Testing. Designed for the automotive, industrial and commercial market segments, these devices will reliably reclock and drive a USB 3.2 SuperSpeed signal over a cable length of up to 16m or 15m for automotive. The cable length of the reclocker/redriver ranges from 1m to 5m to meet the maximum length of USB 2.0 and up to 16m for USB 3.2. With these devices, you can easily create applications to support both USB 2.0 and USB 3.2.

The USB 3.2 Gen 1 product family has an integrated auto-adaptive equalizer which helps to reclock and redrive high-speed data signals with a rate of 5 Gbps. From a cable or PCB trace pair, the signal is received by the auto-adaptive equalizer that compensates for higher-frequency losses in the preceding channel. A reference-less Clock Data Recovery (CDR) subsequently resets jitter back to meet USB 3.2 specifications for maintaining signal integrity. A cable driver launches this clean signal back onto a cable or PCB trace pair. When placed in series, these reclocker/redriver devices can be used as cable repeaters, and high-speed signals can travel through multiple devices. The integrated CDR restores signal timing integrity at each link along the way until the signal reaches its destination.

USB Reclocker/Redriver Devices

The EQCO510 and EQCO5X31 are fully qualified single-chip USB 3.2 SuperSpeed reclocker and redriver solutions with EyeOpen™ Cable Compensation and MarginLink™ Signal Integrity Testing for the industrial and commercial market segments. Both devices will reclock and drive a USB 3.2 SuperSpeed signal over a cable up to 15m (16m industrial) reliably. Learn more about our EQCO510 and EQCO5X31 devices.

USB Reclocker/Redriver Devices


EQCO510

Automotive Dual-Channel USB 3.2 Gen 1 Reclocker/Redriver

  • Dual-channel single lane 
  • EyeOpen™ Cable Compensation technology that automatically performs cable compensation of 0 to 20 dB with 1-dB steps 
  • MarginLink™ Signal Integrity Testing capability 
  • Clock Data Recovery (CDR) that restores signal timing integrity in both directions 
  • Reference clock-free operation (no crystal or clock needed) 
  • Automotive AEC-Q100 Grade 2 qualification 
  • Temperature range of −40°C to +105°C

EQCO5X31

Industrial Dual-Channel USB 3.2 Gen 1 Reclocker/Redriver

  • Dual-channel single lane 
  • EyeOpen™ technology that automatically performs cable compensation of 0 to 24 dB with 1-dB steps 
  • MarginLink™ Signal Integrity Testing capability 
  • Clock Data Recovery (CDR) that restores signal timing integrity in both directions 
  • Reference clock-free operation (no crystal or clock needed) 
  • Temperature range of −40°C to +85°C

Parametric Data


Documentation


Title
Document Category
EQCO5X31 Sell Sheet Brochures Download
EQCO510 Sell Sheet Brochures Download