We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoaXPress Technology

What is CoaXPress?


CoaXPress technology is an open asymmetric, high-speed, point-to-point open serial communication standard. It provides a state-of-the-art method for connecting high-performance, high-resolution cameras to high-speed capture cards via standard, off-the-shelf 75Ω coaxial cables. This cost-effective solution enables the transmission of data, video and still images; camera control and triggering; and up to 13W of power to be delivered via a single cable of up to 100m in length with a standard BNC, micro BNC or HD-BNC connectors. The data rates are scalable for multiple cables and are only limited by the number of cables that can be accommodated in your design. 

Explore and Compare CoaXPress 2.0 Products


Take advantage of the ability to transmit high-speed, precise imaging with power, control and low latency over a single cable at distances of up to 40 meters to significantly simplify your system designs and reduce overall costs. Click or tap on any colored box to see more information about that product.

Learn About CoaXPress


Our CoaXPress 2.0 family of devices has been designed in conjunction with the development of the CoaXPress 2.0 specification. Offering a significant improvement in speed over CoaXPress 1.1, CoaXPress 2.0 extends the data transfer rate up to 12.5 Gbps for cables lengths of up to 40m and up to 40 Mbps for bidirectional communications. It supports higher frame rates or higher camera resolutions for developing even higher-performance video imaging systems. Key advantages of this version of the standard include:

  • A single camera can send data to more than one frame grabber, which can be located in different PCs
  • The uplink speed of 40 Mbps enables trigger rates over 500 kHz without requiring a dedicated high-speed uplink cable
  • Enhanced support for event packets and 3-D data formats in the industry-standard GenICam programming interface
  • Support for the compact and robust Micro BNC connector
  • Easy migration and backwards compatibility with CoaXPress 1.1
  • Integrated signal integrity test capability to indicate when cable link is in jeopardy due to design, cable wear or aging
  • Camera-side low-frequency clock recovery to eliminate the need to program the low-frequency clock on the capture card side
  • Cable-provided power that reduces the need for power components in cameras
Bit Rate (Gbps) Belden 1694A Cable 
Maximum Length (m)
Belden 4694R Cable
Maximum Length (m)
Belden 4855R Cable
Maximum Length (m)
Belden 4731R Cable
Maximum Length (m)
1.25 130 137 75 210
2.5 110 118 64 180
3.125 100 108 60 160
5 65 70 40 105
6.25 55 60 33 90
10 40 45 24 65
12.5 40 45 24 65

CoaXPress Technology

The CoaXPress Consortium was founded in 2008 by EqcoLogic (later acquired by Microchip), Adimec, Active Silicon, Aval Data, NED and Components Express. Since then many other companies from Europe, North America and Japan have also joined the consortium. At VISION 2009, the foremost machine vision trade show, the consortium was awarded the Vision Award for their efforts to further the cause of machine vision applications.

The CoaXPress standard is hosted by the Japanese Industrial Imaging Association, (JIIA). CoaXPress technology was included in the “Global Machine Vision Interface Standards” published by international G3 initiative on standardization that was formed by the JIIA, the Automated Imaging Association (AIA) and the European Machine Vision Association (EMVA).  Other standards organizations have joined the G3 and adopted the CoaXPress standard, including the China Machine Vision Association (CMVA) and the Verband Deutscher Maschinen-und Anlagenbau (VDMA).

Key Applications


Machine Vision

Machine Vision

CoaXPress technology is often selected for machine vision, industrial inspection and traffic monitoring applications because of its high-speed download of uncompressed data, along with its simultaneous low-speed uplink and power distributed over a single cable.

Embedded Vision

Embedded Vision

Embedded vision refers to the practical use of computer vision in machines that understand their environment through visual means. With the explosive growth of the mobile phone market, high-performance embedded processors and image sensors became small and affordable. While embedded vision systems cannot take the place of PC-based vision systems altogether, embedded systems based on the open and royalty-free CoaXPress standard and its high-speed data transfer do present advantages for many new applications. They are easier to design, cost effective to build and consume less power than PC-based systems. They can be used in medical devices, autonomous vehicles and many other unique applications.

ADAS

Low-Cost and Lightweight Wire Harness

In addition to the functional aspects of an autonomous driving system, a key consideration is the cost of the wire harness. It is the third highest-cost and the third heaviest component in a car after the chassis and engine, and it comprises 50% of the cost of labor in building an entire car. The costs of connectors, cables and manufacturing of coaxial systems are lower than those based on shielded differential pairs. Coaxial systems also weigh less and require less space than shield differential pair systems. However, CoaXPress technology can also be supported in applications where the use of shielded differential pair may be beneficial.

CoaXPress SerDes Bridge

CoaXPress SerDes Bridge

We have collaborated with industry partners to provide a complete connectivity solution that leverages the benefits of CoaXPress technology for developing autonomous driving and ADAS applications. The diagram to the left demonstrates how to implement two MIPI® CSI-2® to CoaXPress bridges for a camera sensor node and an Engine Control Unit (ECU) node. This solution transports aggregated sensor data from two 8-megapixel image sensors while also providing a simultaneous 40 Mbps uplink for control and power over a single automotive coaxial cable with four inline connectors.

Documentation


Supporting Collateral

PolarFire CoaXPress Video Demo Application Note
CoaXPress FMC Daughter Quick Start Card

Reference Designs


PolarFire® FPGAs and CoaXPress Technology

Our PolarFire Field-Programmable Gate Arrays (FPGAs) are great options for any design that requires high-bandwidth video signals and power over coaxial cables. PolarFire FPGAs are flexible solutions that provide a suite of image processing IP to support popular imaging and video protocols including MIPI CSI-2 TX, MIPI CSI-2 RX, HDMI 1.4 TX, HDMI 2.0, DSI, and HD/3G/6G/12G SDI.

We offer a ready-to-use reference design for quick prototyping of your CoaXPress technology-based design using PolarFire FPGAs. This solution is well suited for creating next-generation embedded vision platforms that integrate Artificial Intelligence and Machine Learning. These applications typically require multiple 4K channels for higher resolution, more thermal head room on the edge, low power consumption, small form factors and portable designs.

Demo and Evaluation Boards


Part Number: Quantity: Price per Unit (in USD): Total Amt:
VIDEO-DC-CXP

This FMC daughter card is a hardware evaluation platform for evaluating and testing the 12.5 Gbps CoaXPress protocol.

Live Chat

Need Help?

Privacy Policy