UFS Solutions


Universal Flash Storage (UFS) is a JEDEC standard for high-performance mobile storage devices suitable for next-generation data storage. The UFS is also adopted by MIPI as a data transfer standard designed for mobile systems. Most UFS applications require large storage capacity for data and boot code. Applications include mobile phones, tablets, DSC, PMP, MP3, and other applications requiring mass storage, boot storage, XiP or external card

▼ Read more

Licensing Options


For additional information, contact sales@arasan.com or visit their website at  ARASAN

Documentation