We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Our lab programming and debug tools provide you with a complete set of tools to debug Microchip FPGAs in a lab or production environment. These tools program and debug PolarFire® SoC, PolarFire FPGA, RTG4™SmartFusion® 2 , IGLOO® 2, IGLOO series and ProASIC® 3 series FPGAs. Explore the following lab debug and programming tools:  

  • FlashPro: Provides JTAG programming for Flash FPGAs on the Windows® platform for legacy FPGA families
  • FlashPro Express: Updated version of JTAG and In-System Programming (ISP) for Flash FPGAs on Windows and Linux®
  • SmartDebug: A stand-alone program to debug FPGA resources on the fly without reprogramming or recompiling the designs
  • Job Manager: Provides support for program jobs for regular and secured production programming flow

Program and debug a stand-alone system within the lab environment for design, verification and validation of the design under test to quickly find and fix bugs. In addition, these tools can be utilized in conjunction with the Secure Production Programming Solution (SPPS) to program the FPGA devices. This is easily completed using the Thales FIPS 140-2 Level 3-certified Hardware Security Modules (HSMs), custom firmware and the state-of-the-art security protocols built into every PolarFire SoC, PolarFire, SmartFusion 2 SoC and IGLOO 2 FPGA.

Hardware Programmers


Use the following hardware to program Flash FPGAs.

FlashPro6

FlashPro6 offers faster JTAG and SPI programming through a USB 3.0 interface.

FlashPro5

FlashPro5 offers JTAG and SPI slave programming on Windows® and Linux® platforms.

FlashPro4

FlashPro4 offers JTAG programming through a USB 2.0 interface on the Windows platform only.

FlashPro_Lite 

FlashPro_Lite offers JTAG programming through a parallel port interface on the Windows platform only.

Programming and Debug v2024.2 (10/14/2024)

Operating System Download Software Checksum
Windows® Programming and Debug v2024.2 md5sum: 7189a92a3b114b217d3b2cc65e4c7522
sha256sum: 868dcae92b24f2bd95051daa5b7e104635b382a4071adbda66d634c4c1297378
Linux® Programming and Debug v2024.2 md5sum: 3da33670028e0ab3a32cda0fa5a6b437
sha256sum: aa4d79f85aaeabf18cefd6aba3958dcff12207bd70d5e3f17ee5582d4310dacd

Programming and Debug v2024.1 (02/16/2024)

Programming and Debug v2023.2 SP1 (11/20/2023)

Programming and Debug v2023.2 (08/17/2023)

Programming and Debug v2023.1 (04/12/2023)

Important Notes:

  • Instructions to verify software downloads in:

Windows:

  • Open command prompt on windows (windows+R)
  • Enter the following command (replacing [FILENAME] and [HASH] with file path and hash algorithm, respectively.) to validate the checksum:
  • certutil -hashfile [FILENAME] [HASH]

For example:

  1. Certutil -hashfile <path_to_installer> MD5
  2. Certutil -hashfile <path_to_installer> SHA256

Linux:

Enter the following command on terminal to validate the checksum:

  • md5sum <path_to_installer>
  • sha256sum <path_to_installer>

Programming and Debug v11.9 SP6A (07/11/2023)

 

Programming and Debug v2022.3 (12/16/2022)

Programming and Debug v2022.2 (08/17/2022)

Programming and Debug v2022.1 (04/06/22)

Programming and Debug v2021.3 (12/09/21)

Programming and Debug v2021.2 (08/17/21)

Programming and Debug v2021.1 (Does Not Include FlashPro) (04/14/21)

Programming and Debug v12.6 (Does Not Include FlashPro) (12/11/20)

Programming and Debug v12.5 SP1 (Does Not Include FlashPro) (11/05/20)

Programming and Debug v12.5 (Does Not Include FlashPro) (09/08/20)

Programming and Debug v12.4 (Does Not Include FlashPro) (04/16/20)

Programming and Debug v12.3 (Does Not Include FlashPro) (12/10/19)

Programming and Debug v12.2 (Does Not Include FlashPro) (09/24/19)


Programming and Debug v12.1 (Does Not Include FlashPro) (04/18/19)

Programming and Debug v12.0 (Does Not Include FlashPro) (01/23/19)

 

Programming and Debug Versions 11.9 and Earlier

Programming and Debug v11.9 SP4 (Includes FlashPro v11.9) (06/11/19)

Note: We have not released Programming and Debug v11.9 service packs prior to SP4. You must install this Service Pack 4 on top of Programming and Debug v11.9.

 

Programming and Debug v11.9 (Include FlashPro v11.9) (08/17/18)

 

Programming and Debug v11.8 SP4 (Include FlashPro) (05/04/21)

Note: We have released Programming and Debug v11.8 SP1 prior to SP4. You must install this Service Pack 4 on top of Programming and Debug v11.8 SP1.

 

Programming and Debug v11.8 SP1 (Include FlashPro) (08/14/17)

 

Programming and Debug v11.8 (Include FlashPro) (03/03/17)

 

Programming and Debug v11.7 SP2 (Include FlashPro) (10/24/16)

 

Programming and Debug v11.7 (Include FlashPro) (02/17/16)

 

FlashPro and FlashPro Express v11.6 (Include FlashPro) (10/24/16)

 

FlashPro and FlashPro Express v11.5 (Include FlashPro) (06/19/15)

To download other Programming and Debug software versions, create a tech support case via https://microchipsupport.force.com/s/