We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Libero® SoC Design Suite offers high productivity with its comprehensive, easy-to-learn, easy-to-adopt development tools for designing with PolarFire® SoCPolarFireIGLOO® 2SmartFusion® 2RTG4™, SmartFusionIGLOOProASIC® 3 and Fusion families of FPGAs. The suite integrates industry standard Synopsys Synplify Pro® synthesis and Siemens ModelSim® simulation with best-in-class constraints management, programming and debug tool capabilities and Secure Production Programming (SPP) support.

Libero SoC Design Suite version 11.9 and its service packs will continue to support IGLOO 2SmartFusion 2RTG4SmartFusionIGLOOProASIC 3 and Fusion families, as well as IGLOO 2, SmartFusion 2, and RTG4 (both classic and enhanced constraint flows).

Starting with Libero SoC Design Suite version 12.0, we are supporting PolarFire SoC, PolarFire, RTG4, SmartFusion 2 and IGLOO 2 FPGA families. Libero SoC Design Suite supports enhanced constraints flow only and does not supportCclassic constraints flow. If you developed your designs using these FPGA families in Libero SoC Design Suite versions 11.9 SP2 or earlier and would like to migrate your designs to Libero SoC Design Suite version 12.0, please read the instructions given in the "Migrating Designs to Libero SoC v12.0" section in the Libero SoC Design Suite v12.0 release notes.

With an intuitive design flow and GUI wizards to guide you through the design process, Libero software is easy to learn. The software also offers single-click flow from synthesis to programming, a rich IP library of DirectCores and CompanionCores, complete reference designs and development kits. It also integrates easily with industry-standard third-party tools. 

Learn About License Types

Request a Free License or Register and Manage Licenses

Purchase a Libero SoC Design Suite License

Download Software


Libero SoC Design Suite v11.10  Software (09/20/25)

Operating System Download Software Checksum
Windows® Libero SoC v11.10 Web Installer md5sum:33e0622a36bfaf21faf9b9db99538088
sha256sum:2164c7da7eb98c97a3460db28d8f6a9273a7bbf1f4a3d0761dcfeddd1c2dc531
Libero SoC v11.10 Full Installer md5sum:837277e1d11fd34481f8c978d1d3a20d
sha256sum:fd4b5fb5ff481a04aff09f05353d59285fc44b9aab950a38d33d8074f054e2b0
Linux® Libero SoC v11.10 Web Installer md5sum:874bd99ed1daa0b061bddf401c0d48c3
sha256sum:708f18e49c482fa59de2f9fedd223c3a3aede83e14602e96a219a96ebd8b464e
Libero SoC v11.10 Full Installer md5sum:e3298ee6db2372e41b921fcfe036e0a0
sha256sum:893552e2559ac18a82157331aff5276c7676ba848a6e60b1e302a4bef9d0ad84

Note:

  • The Libero v11.9 documentation and user guides remain applicable for Libero v11.10.

Libero SoC Design Suite v11.9 SP6 Software (09/23/20)

Operating System Download Software Checksum
Windows® Libero SoC v11.9 SP6

md5sum: 423ff6d93a7b2fff9b5aacddbb4a11be


Sha256sum: c9ca3c6f077042f70a288e2eb4c0afffd873074a34ad8a2d8cbba05299923ced

Linux® Libero SoC v11.9 SP6

md5sum: bb0c9be7e6f32eb28d25aaf1f68003fd


Sha256sum:7229c8585deaef6dd3b2899dc3befeee1dc47a248a1b7e4bcb79e274dc55288c

 
 

Libero® SoC Design Suite v11.9 SP5 Software (11/21/19)

Important Note:

Libero SoC Design Suite v11.9 SP4 Software (06/03/19)

RTG4™ FPGA users who would like to continue their work with Libero SoC Design Suite v11.9 software, must install Libero SoC Design Suite v11.9 SP4 as there are critical bug fixes in this release

Important Note:
  • Libero SoC Design Suite v11.9 SP4 is an incremental service pack and must be installed over Libero SoC Design Suite v11.9 or Libero SoC Design Suite v11.9 SP3 only
  • For users working offline with Libero SoC Design Suite v11.9 SP4 Mega Vault v11.9 has to be installed along with RTG4FCCC_2.0.101.CPZ SG Core

Libero SoC Design Suite v11.9 SP3 Software (03/05/19)

RTG4 users who would like to continue their work with Libero SoC Design Suite v11.9 software, must install Libero SoC Design Suite v11.9 SP3 as there are critical bug fixes in this release

Important Note:
  • Libero SoC Design Suite v11.9 SP3 is an incremental service pack and must be installed over Libero SoC Design Suite v11.9 or Libero SoC Design Suite v11.9 SP1 or Libero SoC Design Suite v11.9 SP2
  • For users working offline with Libero SoC Design Suite v11.9 SP3, Mega Vault v11.9 has to be installed because there are no updates to Mega Vault v11.9 SP3

Libero SoC Design Suite v11.9 SP2 Software (11/29/18)

Please refer the release notes for information on SmartFusion® 2, IGLOO® 2 and RTG4 FPGA enhancements and known issues.

Important Note:
  • Libero SoC Design Suite v11.9 SP2 is an incremental service pack and must be installed over Libero SoC Design Suite v11.9 or Libero SoC Design Suite v11.9 SP1
  • For users working offline with Libero SoC Design Suite v11.9 SP2, Mega Vault v11.9 has to be installed because there are no updates to Mega Vault v11.9 SP2

Libero SoC Design Suite v11.9 SP1 Software (10/01/18)

Please refer the release notes for information on SmartFusion 2, IGLOO 2 and RTG4 FPGA enhancements and known issues.

Important Note:
  • Libero SoC Design Suite v11.9 SP1 is an incremental service pack and must be installed over Libero SoC Design Suite v11.9
  • For users working offline with Libero SoC Design Suite v11.9 SP1, Mega Vault v11.9 has to be installed because there are no updates to Mega Vault v11.9 SP1

Libero SoC Design Suite v11.9 Software (08/17/18)

Please refer the release notes for information on SmartFusion 2, IGLOO 2 and RTG4 FPGA enhancements and known issues. 

Important Note:
  • For users working offline with Libero SoC Design Suite v11.9, Mega Vault v11.9 has to be installed

Libero SoC Design Suite v11.8 SP4 Release Notes (May 04, 2021)

Libero SoC Design Suite v11.8 SP3 Release Notes (Feb 06, 2018)

Libero SoC Design Suite v11.8 SP2 Release Notes (Nov 06, 2017)

Libero SoC Design Suite v11.8 SP1 Release Notes (Aug 14, 2017)

Libero SoC Design Suite v11.8 Release Notes (Mar 13, 2017)

Libero SoC Design Suite v11.7 SP3 Release Notes (Jan 27, 2017)

Libero SoC Design Suite v11.7 SP2 Release Notes (Oct 18, 2016) 

Libero SoC Design Suite v11.7 SP1.1 Release Notes (July 25, 2016)

Libero SoC Design Suite v11.7 SP1 Release Notes (June 1, 2016)

Libero SoC Design Suite v11.7 Release Notes (Feb 11, 2016)

Libero SoC Design Suite v11.6 SP1 Release Notes (Dec 24, 2015)

Libero SoC Design Suite v11.6 Release Notes (Sep 17, 2015)

Libero SoC Design Suite  v11.5 SP3 Release Notes (June 08, 2015) 

Libero SoC Design Suite RTG4 Release Notes (Apr 13, 2015)

Libero SoC Design Suite v11.5 SP2B Release Notes (Oct 23, 2015)

Libero SoC Design Suite v11.5 SP2 Release Notes (Mar 17, 2015) 

Libero SoC Design Suite v11.5 SP1 Release Notes (Mar 11, 2015)

Libero SoC Design Suite v11.5 Release Notes (Jan 19, 2015)

Libero SoC Design Suite v11.4 SP1 Release Notes (Sep 22, 2014)

Libero SoC Design Suite v11.4 Release Notes (July 21, 2014) 

Libero SoC Design Suite v11.3 SP1 Release Notes

Libero SoC Design Suite v11.3 SPA Release Notes

Libero SoC Design Suite v11.3 Release Notes

 

To download the previous versions of Libero SoC, create a tech support case via https://microchipsupport.force.com/s/

Libero Software Download Pages

License Server Daemons

License manager daemons are required for server-based (floating) licenses. They are bundled independently for download to allow users to host their Libero software license on their preferred server platform.*

Complete installation instructions can be found in the Libero Software Installation and Licensing Guide

64-bit Licensing Daemons


Download lmgrd/lmutil/lmhostid actlmgrd snpslmd saltd
Windows Daemons v11.19.6.0 v11.19.6.0 v11.19.6.0 v11.19.6.0
Linux Daemons v11.19.6.0 v11.19.6.0 v11.19.6.0 v11.19.6.0

Scenarios for upgrading to the new 64-bit daemons (v11.19):

  • Installing a new Libero software floating license
  • Migrating to Libero SoC Design Suite v2024.2 (or later)
  • Updating existing licenses (renewal, incremental or regeneration)
Product Family Libero Software Versions 2021.3 to 12.0 (Enhanced Constraints Flow Only) Libero Software Versions 11.9 and Earlier* (Enhanced and Classic Constraints Flows)
PolarFire® SoCs (Starting with Libero Software v12.5)  
PolarFire® FPGAs  
RT PolarFire FPGAs (Starting With Libero Software Version 12.5)  
RTG4™ FPGAs
SmartFusion® 2 FPGAs
IGLOO® 2 FPGAs
SmartFusion® FPGAs  
Fusion FPGAs  
IGLOO FPGAs  
IGLOO e FPGAs  
IGLOO PLUS FPGAs  
ProASIC® 3 FPGAs  
ProASIC 3E FPGAs  
ProASIC 3L FPGAs (Including RT3PEL)  

*The Libero software version 11.9 software branch is in maintenance mode and we will only make critical bug fixes going forward.

Minimum System Requirements


Software/Platform Disk Space* RAM License Required
Libero® SoC Design Suite 3.5 GB See charts below Yes
Libero SoC Design Suite SA 1.6 GB See charts below Yes
SoftConsole 2.06 GB 400 MB No
FlashPro Standalone 120 MB 256 MB No

*Maximum disk space for installation, assuming that all family device libraries are installed and all IP Cores loaded to the IP catalog.

Recommended Memory Requirements


Family Device RAM
RTG4™ FPGAs RT4G150 12 GB
IGLOO® 2 FPGAs M2GL005 2 GB
IGLOO 2 FPGAs M2GL010 and larger 8 GB
SmartFusion® 2 FPGAs M2S005 2 GB
SmartFusion 2 FPGAs M2S010 and larger 8 GB
IGLOO FPGAs All devices up to AGL1000 1 GB
IGLOO FPGAs AGLE3000 3 GB
ProASIC® 3 FPGAs All devices up to A3PE1500 1 GB
ProASIC 3 FPGAs A3PE3000, M1A3PE3000, A3PE3000L 3 GB
SmartFusion FPGAs All Devices 512 MB
Fusion FPGAs All Devices 1 GB

Documentation


Brochure


Title
Libero SoC Design Suite Brochure Download
Title
In-Circuit FPGA Debug- Challenges and Solutions Download
Power-Aware FPGA Design White Paper Download

License Selector Guide


Title
Libero License Selector Guide Download

Libero SoC Installation and License Installation Guides


Title
Libero Software License Agreement Download
Libero License Selector Guide Download
Libero SoC Frequently Asked Questions (FAQ) Download
Linux Environment 11.10 Setup User Guide Download

License Agreement

Title
Libero Software License Agreement Download

User Guides

Title
See All Versions
SmartGen Cores Reference Guide For Libero SoC See All Versions
Libero SoC Documentation Catalog See All Versions
Enhanced Constraint Flow User Guide See All Versions
FlashPro User Guide See All Versions
Design Constraints for Libero SoC User Guide See All Versions
Libero SoC Tcl Command Reference Guide See All Versions
FlashPro Express User Guide See All Versions
Chip Planner User Guide See All Versions
Libero SoC Classic Constraint Flow User Guide See All Versions
Analog System Builder, FlashROM and Flash Memory System Builder User Guide See All Versions
Libero SoC MultiView Navigator User Guide See All Versions
SmartDebug User Guide See All Versions
SmartFusion2, IGLOO2 FPGA Timing Constraints User Guide See All Versions
SmartFusion2, IGLOO2, and RTG4 Designing with Blocks in the Enhanced Constraint Flow See All Versions
SmartFusion2, IGLOO2, and RTG4 Designing with Blocks in the Classic Constraint Flow User Guide See All Versions
SmartFusion2, IGLOO2, and RTG4 SmartTime, I/O Editor and ChipPlanner User Guide See All Versions
Macro Library User Guide for RTG4 FPGA See All Versions
Libero SoC PDC Commands User Guide See All Versions
Macro Library User Guide for SmartFusion 2 FPGA and IGLOO 2 FPGA See All Versions
VHDL VITAL Simulation User Guide See All Versions
NetlistViewer User Guide See All Versions
Verilog Simulation User Guide See All Versions
SmartTime User Guide for SmartFusion2, IGLOO2, RTG4 Classic Constraint Flow See All Versions
SmartTime User Guide for SmartFusion, IGLOO, ProASIC3, and Fusion See All Versions
SmartTime Static Timing Analyzer for Libero SoC User Guide See All Versions
Netlist Viewer Interface User Guide See All Versions
Timing Constraints Editor User Guide See All Versions
SmartPower User Guide See All Versions
IGLOO, ProASIC3, SmartFusion and Fusion Macro Library Guide See All Versions
Libero SoC Release Notes See All Versions

Macro Libraries

Title
SmartFusion® 2 and IGLOO® 2 Macro Library Guide For Libero® SoC v11.9 Download

Application Notes

Title
Inferring Microchip SmartFusion2 RAM Blocks App Note Download
AC335: Building an APB3 Core for SmartFusion SoC FPGA App Note Download
AC333: Connecting User Logic to the SmartFusion Microcontroller Subsystem App Note Download
Inferring Microchip RTG4 RAM Blocks Download

Design Files

Title
AC335_DF.zip Download
AC333_DF.zip Download

Tutorials


Title
Verilog Simulation Guide Download
VHDL Vital Simulation Guide Download
Identify Flow User Guide Download
Microchip Design Separation Methodology Download
HDL Coding Style Guide Download

FPGA and SoC Webinars


Discover how our FPGAs and SoCs can accelerate innovation and enhance the capabilities of your projects across a wide selection of markets

Live Chat

Need Help?

Privacy Policy