FPGA and SoC Solutions


Power-Efficient Mid-Range FPGAs and SoCs With the Highest Reliability and Best-in-Class Security


Most Power-Efficient FPGAs

Up to 50% Lower Power

Exceptional Reliability

Zero Configuration Upsets

Military-Grade Security

Best Cyber and Anti-Tamper Security

Double Your Power Efficiency


The PolarFire FPGA and PolarFire SoC families already deliver the industry’s best thermal and power efficiency in the mid-range segment. Optimized for deploying systems with high-compute performance in small form factors, the families have reduced the size and weight of power-constrained systems in applications including industrial imaging, robotics, AI-enabled medical systems and smart defense and aerospace systems.

The PolarFire 2 FPGA family will go even further up the performance and power efficiency curve and add new RISC-V-based high-performance compute elements, adding 15× more compute capability to our roadmap.

The PolarFire 2 FPGA family also includes a design tool set that takes a new approach to system development, unlocking the full potential of these FPGAs and SoC FPGAs by eliminating the need for smart algorithm developers to understand the intricacies of the underlying FPGA hardware.

Explore Our Tools and Resources


Getting Started


Videos 

Other Programmable Logic Devices


Resources for Your FPGA-Based Design


Powering FPGAs

Find out how you can use our power management solutions to reduce the total footprint size of your FPGA-based design, maximize power density and save valuable PCB space.

Clocking FPGAs

Create flexible and powerful FPGA-based systems using our crystal, MEMS oscillator and multiple-output clock generator FPGA clocking solutions.