We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Small Analog-to-Digital Converters (ADCs)

Using Small ADCs to Supplement MCUs with Integrated ADCs


Having an ADC on your microcontroller (MCU) is easy, convenient and inexpensive. However, there is some inherent peril: converter performance can be compromised and relying on the converter to deliver the necessary performance without a backup plan can cause costly redesigns. 

Thankfully, our portfolio of ultra-small converters is a great backup plan. These devices are small enough to include in the board layout process without a significant increase in the cost or size of the PCB. This results in a win-win situation because if the existing ADC on the processor is good enough, there is virtually no impact. If an external converter is needed, you simply need to populate the spaces that are already present.