We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Time Scale and Time Measurement Systems

Time Scale and Time Measurement Diagram

Featured Products


SyncSystem 4380A

SyncSystem 4380A

  • Includes up to 24 channels for coherent signal distribution with hot-swappable I/O modules, including 1/5/10 MHz, PPS, DC-IRIG, AM-IRIG and TOD
  • Includes an internal rubidium oscillator, multi-band GNSS receiver and external references
  • Offers timing accuracy of < 10 ns RMS with excellent phase noise performance
  • Features redundant and hot-swappable power supplies configurable with AC/AC, DC/DC or AC/DC
  • Integrates with MeasDB software and TimeMonitor software for advanced monitoring, analysis and data management

 

SyncSystem 4380A Time Scale Edition

SyncSystem 4380A Time Scale Edition

  • Includes all features of the SyncSystem 4380A and additional time scale functionality to act as the centerpiece of a time scale system
  • Features a 1U rack-mount platform that autonomously delivers local realization of UTC(k) and contributes to the worldwide UTC time scale calculated by the Bureau International des Poids et Mesures (BIPM)
  • Provides a clock ensemble algorithm to combine two to eight clocks into one output
  • Provides BIPM reports including common view, clock and TAIPPP
  • Integrates with Time Scale Orchestrator software for intuitive, web-based clock management and performance monitoring
Precise Time Scale System

Precise Time Scale System

  • Offers a turnkey, fully configured and autonomous time scale solution with a highly robust and secure architecture
  • Provides nations, institutions and scientific labs with complete control over their critical time sources, which enables traceability to Universal Coordinated Time (UTC)
  • Combines multiple cesium frequency standards, active hydrogen masers and/or other references into a time scale
  • Includes system integration and factory acceptance testing for the highest level of performance

Software for SyncSystem 4380A Products


MeasDB Software

MeasDB Software

  • Centralized database for collection of clock measurement data from multiple SyncSystem 4380A systems
  • Easy browser-based access and configuration, locally or remotely
  • Scalable for multi-user, multi-lab or remote environments
  • Seamless data export to TimeMonitor Suite for advanced analysis
TimeMonitor Software

TimeMonitor Software

  • Advanced signal analysis tools for phase, frequency and time interval measurements, including Allan Deviation (ADEV), Maximum Time Interval Error (MTIE), Time Deviation (TDEV) and Modified Allan Deviation (MDEV)
  • Intuitive visualization with customizable charts and statistical summaries
  • Seamless import of measurement data directly from the SyncSystem 4380A or from Time Scale Orchestrator and MeasDB software platforms and other compatible instruments
  • Flexible reporting and export options for in-depth documentation and review
Time Scale Orchestrator

Time Scale Orchestrator

  • Integrated management, monitoring, alarming and reporting of a time scale system
  • Intuitive dashboard that provides a complete view of the system operation
  • Real-time and historical plotting of the time scale performance relative to the selected truth source
  • Database for long-term storage of common view reports, clock reports and TAIPPP reports
  • User interface for entry of steering values to selected truth source such as BIPM

Documentation


Data Sheets

Quick Order Guide for the SyncSystem 4380A (Standard Edition)
Quick Order Guide for the SyncSystem 4380A Time Scale Edition
Precise Time Scale System Data Sheet
SyncSystem 4380A with Multi-Channel Measurement Modules
SyncSystem 4380A Data Sheet
SyncSystem 4380A Time Scale Edition Data Sheet
Time Scale Orchestrator Data Sheet
Construction of a Time Scale Using the SyncSystem 4380A
TimeMonitor Software Data Sheet

Design Help


Live Chat

Need Help?

Privacy Policy