We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

TimeProvider® 4100 Series

Learn About Our TimeProvider® 4100 Series

Critical infrastructure communication networks require highly accurate, resilient and secure IEEE® 1588-compliant Grandmasters for precise time and synchronization to avoid interferences and optimize the wireless spectrum. Our TimeProvider 4100 series is an innovative and flexible hardware platform with unique differentiating software options and multiple operation modes that you can deploy at core sites, aggregation sites, fronthaul or backhaul. Our TP4100 is an investment in a platform that will evolve with industry needs. 

Watch our video about the TimeProvider 4100 series version 2.4.

Key Features


Our TP4100 is an IEEE 1588 v2 PTP Grandmaster with PTP, NTP and SyncE capabilities. It meets Primary Reference Time Clock Class A, Class B and enhanced Primary Reference Time Clock (ePRTC) specifications and exceeds Class D specifications for multi-domain boundary clocks. Here are some key features of our TP4100:

  • High capacity: 2,000 PTP unicast timeReceiver clocks at 128 PPS 
  • Reliable fanless passive thermal operation
  • Redundancy via two software mechanism choices using two units, either in active/standby mode or in active/active mode
  • Patented enhanced APTS with Automatic Asymmetry Compensation (AAC)
  • Embedded GNSS firewall (BlueSky™ technology) for anti-jamming, anti-spoofing protection
  • Support for industry-specific profiles for power and Time Sensitive Network (TSN) markets
  • Synchronization Supply Unit (SSU) operation mode to filter legacy signals inputs, such as E1/T1, for jitter and wander
  • Support for the TimeProvider XT extension to provide legacy signal port fanout to up to 200 E1/T1/CC/JCC ports
  • Zero Trust security Grandmaster with strong differentiated timing security
  • Support for Certificate Authority (CA)-issued X.509 certificates for secure WebGUI operation
  • Performance monitoring for phase and legacy signals
Our TimeProvider® 4100 is an innovative and flexible hardware platform with unique differentiating software options and multiple operation modes that you can deploy at core sites, aggregation sites, fronthaul or backhaul.

Product Highlights


In the virtual Primary Reference Time Clock (vPRTC) architecture, to minimize the dependency on GNSS, receivers are only required in the core enhanced Primary Reference Timing Clock (ePRTC) sites where they can be protected and monitored to shield the network from the risk of GNSS jamming or spoofing threats.

The TP4100 is also capable of getting its time reference from national metrology labs.

The vPRTC architecture ensures redundancy via bi-directional east and west timing flows to local source clocks in aggregation sites with 100 ns of accuracy.

TP4100 provides configuration, status monitoring and integration with up to five TimeProvider XT extension shelves for a maximum of 200 E1/T1/CC/JCC output ports.

You can configure our TP4100 clock in the following ways:

  • As a gateway clock to serve timing flow toward 5G Remote Radio Heads (RRHs) as well as for various types of input and output flexibility
  • As a high-performance boundary clock to deliver high accuracy over a secure optical network—meets Class D (5 ns) accuracy and is capable of an average 1 ns accuracy, meeting 15 ns accuracy for a chain of 15 boundary clocks
  • In ePRTC operation mode to provide 30 ns accuracy at the source of timing chain (now capable of a 40-day holdover)
  • In SSU operation mode, the TP4100 can filter the legacy inputs for jitter/wander
In the virtual Primary Reference Time Clock (vPRTC) architecture, to minimize the dependency on GNSS, receivers are only required in the core enhanced Primary Reference Timing Clock (ePRTC) sites where they can be protected and monitored to shield the network from the risk of GNSS jamming or spoofing threats

Key Product Benefits


Videos


Watch the following videos to learn more about recent releases of the TimeProvider 4100 series.

TimeProvider® 4100 Series

Blogs


Read the following blogs to get answers to your questions about key precise timing topics.

Articles


Explore the following articles to learn more about resilient timing solutions and architectures.

Documentation


Title
Securing Critical Timing Infrastructure Download
TimeProvider® 4100 ePRTC Performance Compliance Report Download
TP4100 ePRTC Performance Report Download
Virtual Primary Reference Timing Clock (vPRTC) White Paper Download
The Enhanced Primary Reference Time Clock (ePRTC) as a Solution for GNSS Vulnerability Download
5G Services and Sync Importance Download
Main 5G ITU-T Standards Application Note Download
Five Best Practices for Deploying and Monitoring a Virtual Primary Reference Time Clock (vPRTC) Network Download
Upgrading Your Central Office Primary Reference Clock (PRC) to a Primary Reference Time Clock (PRTC) Download

TimeProvider® 4100 Series


Title
TimeProvider Antenna Sell Sheet Download
TimeProvider 4500 Series Release 1.0 Download
TimeProvider 4100 Series Release 2.3 Download
TimeProvider 4100 Series Release 2.4 Download
TimeProvider 4100 Series Release 2.5 Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.