We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Reliability Quartz Crystals

Custom Crystals for Demanding Environments


We design and manufacture cold weld and resistance weld crystals for a wide variety of space, military and high-reliability applications. Our decades of rich experience in proven processes yields excellent frequency aging with low noise and low acceleration sensitivity. Our designs are optimized for exceptional, consistent performance at any frequency. We build customized crystals based on your needs such as performance under harsh environments, shock and vibration mitigation and the MIL-PRF-55310 specification.

Ruggedized and Surface-Mount Crystals


XR-A Resistance Weld

XR–A (HC49)

Resistance Weld

Our XR-A crystals have HC49-style holders that are hermetically sealed with resistance welding. These crystals have an internal environment of 90% nitrogen and 10% helium, which makes them unsuitable for doubly rotated crystal cuts. The leads for the HC49 package can be formed and trimmed for surface-mount applications. The quartz resonator is secured at two points.

XR-P SM1 Surface Mount

XR–P (SM1)

Surface Mount

Our XR-P (SM1-style) resistance-weld crystals provide a precision, high-reliability, rugged, surface-mount design. Low phase noise and low g-sensitivity options make this an excellent choice for microwave, satellite, telemetry, RADAR and military communication applications.

XR-B HC43 Cold Weld

XR-B (HC43)

Cold Weld

XRB is an HC43-style holder that is hermetically sealed by cold weld with an internal vacuum environment. The package is well suited for wide range of frequencies and cuts. The leads of the package can be formed and trimmed for surface mount applications. The quartz resonator is secured at two points.

XR-U HC-37 Cold Weld

XR-U (HC37)

Cold Weld

XRU is an HC37- or TO8-style holder. The package is hermetically sealed by cold weld with an internal vacuum environment. It is well suited for wide range of frequencies and cuts. The quartz resonator is secured at four points for more robust or harsh environment applications.  

XR-R HC-35 Four Point Mount

XR-R (HC35)

Four-Point Mount

XRR is an HC35- or TO5-style holder. The package is hermetically sealed by cold weld with an internal vacuum environment. It is well suited for wide range of frequencies and cuts. The quartz resonator is secured at four points for more robust or harsh environment applications. This package has a smaller form factor than the large XRU package.

XR-M HC-45 Small Form Factor

XR-M (HC45)

Smaller Form Factor

XRM is a two-point mount, HC45- or UM1-style holder, hermetically sealed by either a resistance or cold weld process allowing either a vacuum or nitrogen backfill. The leads of the package can be formed and trimmed for surface-mount applications. The package has a smaller form factor than the large XRA or XRB package.

Additional Oscillator Products Acquired from Vectron®


With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.

Need Help?

Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.

Live Chat

Need Help?

Privacy Policy