Dual Frequency
The VS-504 dual-frequency Voltage-Controlled Saw Oscillator (VCSO) is an ultra-low-phase-noise oscillator designed to support high-speed data converters and 100G coherent optical receivers. It is available in frequencies ranging from 1 GHz to 2.5 GHz with two switchable frequency options.
Low Jitter
The PS-702 achieves low phase noise and very-low jitter performance. It is housed in an industry-standard six-pad, leadless, hermetically sealed ceramic package.
Harsh Environment
The PS-508 is a high-frequency, ultra-low-phase-noise and low-g-sensitivity oscillator designed to support harsh environmental applications.
The 101765 series of VCSOs provides ultra-low phase noise across an operating frequency range of 320 to 2,500 MHz. These oscillators are housed in a hermetic package measuring 1" × 1" × 0.2". Options for military screening and characterized vibration sensitivity are available.
With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.
We are here to support you. Do you need more information about our products, design assistance or technical support? Use the link below to email us for a fast response to your questions.
Live Chat