We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Oven-Controlled Crystal Oscillators (OCXOs) and Evacuated Miniature Crystal Oscillator (EMXOs)

High-Stability, Low-Power, Low-Phase-Noise and Low g-Sensitivity OCXOs


The OCXO, which stands for Oven Controlled Crystal Oscillator, provides optimal frequency stability by heating an SC-cut crystal and critical circuitry to a single temperature and maintaining that temperature over a range of environmental temperature changes.

An OCXO is an excellent choice when your application requires a timing reference with part-per-billion frequency stability, extremely low phase noise, short-term stability, low aging or low holdover.

Highest Stability, Low Allan Deviation (ADEV) and Vibration-Compensated Low-g OCXOs


MX-043 OCXO

OX-049

Ultra-Low ADEV/Phase Noise

The OX-049 OCXO features ultra-low Allan Deviation (ADEV) of 2E–13 at 1 second, frequency vs. temperature that exceeds 1.0 ppb from −40°C to +85°C, and ultra-low phase noise of −145 dBc/Hz @ 10 Hz.

OX-171 OCXO

OX-171

High Temp Stability

The OX-171 is a high-stability ovenized crystal oscillator in a 28 × 38 mm package. It is capable of aging rates of 0.06 ppb/day and temperature stabilities of 1 ppb over an industrial temperature range.

OX-047/OX-048 OCXO

OX-047/OX-048

Ultra-Low g-Sensitivity

For optimal reduction in g-sensitivity, the OX-047/48 series of OCXOs provides active cancellation and with ultra-low phase noise to provide better than 0.02 ppb/g g-sensitivity between 10 Hz and 250 Hz.

OX-204 OXCO

OX-204

Low Phase Noise

With a noise floor as low as −175 dBc/Hz, the OX-204 targets applications that demand extremely low noise sources. It can be used as the reference oscillator for a phase-locked loop in the microwave spectrum.

Low-Power EMXO and Small-Size, Surface-Mount OCXOs


EX-421 OXCO

EX-421

Low Power

The EX-421 is a low-power solution that provides exceptionally low aging rates and tight temperature stabilities in an extremely small package. This EMXO is a well suited for handheld radios or battery-powered applications.

OX-221 OXCO

OX-224

High Stability

The OX-224 is an ultra-low-phase-noise OCXO with excellent aging and temperature stability for superb holdover performance. It is designed for applications that demand very stable, low-noise sources.

OX-228 OXCO

OX-228

Low Holdover

This CMOS-output OCXO is an excellent choice for 5G macro base stations and IEEE 1588 applications. It provides very good frequency stability and excellent holdover performance and is available in a 22 × 25 mm small-form-factor SMD enclosure.

OX-601 OXCO

OX-601

Small Form Factor

This mini-OCXO provides high stability and excellent short-term stability in a small footprint, bridging the gap between AT cut-based TCXOs and larger OCXO designs. It is an excellent choice for small-form-factor 5G base station applications.

OCXO and EMXO Parametric Chart


OCXO and EMXO Application Notes and Additional Information


Additional Oscillator Products Acquired from Vectron®


With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.