We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Oscillators for Industrial Timing

Applications in Test Measurement, Energy, Medical and Data Storage


With over 50 years of experience in custom design and microelectronics manufacturing, we are experts in packaging and electronic design for harsh environments. We specialize in hybrid multi-chip modules, high-temperature and harsh-environment electronics for deep space and deep earth applications, wafer-level packaging, physical design modeling, finite element analysis, RF/signal conditioning and digital embedded system designs.

We manufacture our high-quality products in highly reliable clean rooms. Our products provide the industry's lowest phase noise, low power consumption and low jitter with the best stabilities in the smallest footprints. 

Energy Storage and Data Management Application

Energy Storage, Data Management

High Temperature and Harsh Environments Application

High Temperature and Harsh Environments

Portable Medical Equipment

Portable Medical Equipment

Low Power and Battery Application

Low-Power and Battery Applications

Down Hole to Seismic, Low-Power to High-Temperature Products


PX-702

PX-702

Harsh Environment

PX-702 is a small-footprint, ceramic SMD High-Temperature Crystal Oscillator (HTXO) for extreme environment applications. In addition to its wide operating temperature range, PX-702 HTXO is also ideal for high shock and vibration applications. The PX-702 HTXO exceeds the 3000g shock and 36g vibration levels of the demanding MIL-STD-883 requirements.

PX-570

PX-570

High Temperature

PX-570 is an HTXO for extreme environment applications. Its typical operating temperature range is from −55°C to +230°C with a frequency stability of ±250 ppm over the entire operating temperature range. 

HM-4201

HM-4201

Real-Time Clock

HM-4201 is a high-temperature, real-time clock and calendar module with a built-in 32.768-KHz Crystal Oscillator (XO). The I2C bus can set timing, calendar and alarm functions and the entire module is fully operational from 2.7V to 3.6V. The timing and calendar functions are operational down to 1.8V range.

EX-421

EX-421

Low Power

The EX-421 is the latest addition to our Evacuated Miniature Crystal Oscillator (EMXO) product family. This device delivers exceptional tight temperature stabilities and low aging rates with reduced power consumption (0.25W) to support applications over a wide range of environmental conditions in a 13 mm × 13-mm footprint.

Industrial Products Parametric Chart


Industrial Products Application Notes and Additional Information


Title
Version Number
Category
Packaging Design and Manufacture of High Temp Electronics Application Notes

Additional Oscillator Products Acquired from Vectron®


With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.

Live Chat

Need Help?

Privacy Policy