Compact, Dual-Band GNSS
This compact, MEMS-based TCXO or OCXO GNSS disciplined oscillator with a 2.5 × 1.5 footprint for board or chassis mounting features an embedded, dual-band, multi-GNSS receiver and includes multiple outputs, including 10 MHz sine wave, differential RF and 1 PPS.
Radiation Tolerant
This module is designed for Low Earth Orbit (LEO) applications that require radiation tolerance. It offers the stability and holdover capabilities of our disciplined modules and includes a digitally corrected OCXO or a low-power SA45S Chip Scale Atomic Clock (CSAC).
GNSS Ultra-Low ADEV
This GNSS disciplined oscillator module features ultra-low phase noise and ultra-low Allan Deviation (ADEV). It has an embedded 72-channel GNSS receiver for GPS, Galileo and GLONASS services, and it can be configured to use an external reference.
GNSS High Stability
The MD-013 is a standard platform module that provides 1 PPS TTL, 10 MHz sinewave and 10 MHz square-wave outputs that are disciplined to an external 1 PPS reference. The internal reference oscillator is an ultra-stable OCXO.
Atomic Clock Stability
The MD-015 offers atomic stability and accuracy and uses a Chip Scale Atomic Clock (CSAC) or Miniature Atomic Clock (MAC-D) as the reference clock to provide optimal holdover time. This is achieved using algorithms that correct for temperature change, frequency aging and pressure sensitivity.
GNSS High Stability
Our fully integrated, low-noise GNSS disciplined module is available in a compact, surface-mount 40 × 50 mm footprint. It has an embedded GPS- and GLONASS-compatible 34-channel receiver and provides a 10 MHz sinewave and 1 PPS HCMOS output. An on-board OCXO provides stability in the unlocked mode.
Watch this video to learn about the cutting-edge capabilities and key features that our modules offer for drones, radar, SATCOM, and LEO satellites.'
Download our Unlocking Precision GNSSDO Applications in Action E-book for additional information about our portfolio of GNSSDO modules.
Along with our standard off-the-shelf modules, we also offer custom capabilities. We can design, develop and adjust our modules and solutions to fit your specific application requirements. Our expertise in the manufacturing and design of crystal oscillators, atomic clocks, PNT systems and algorithms can be applied in a custom level solution. Our capabilities include:
With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.
We are here to support you. Do you need more information about our products, design assistance or technical support? Use the link below to email us for a fast response to your questions.
Live Chat