Clock Buffers Family


We offer one of the most extensive arrays of clock buffers in the industry. Ranging from 2 to 22 outputs, they support differential (LVPECL, LVDS, HCSL, CML) and single-ended CMOS outputs and have a maximum clock rate of 7.0 GHz and data rate of 10.7 Gbps, with very low additive jitter. Our clock buffer family consists of TCXO fanout buffers, crystal or reference input fanout buffers, zero-delay buffers and PCIe® buffers. 

Featured Clock Buffers


Fanout Buffers SY898530U

Fanout Buffers

  • Any input without external components
  • 2–22 outputs
Zero-Delay Buffers

Zero-Delay Buffers

  • High performance, low skew, low jitter
  • Distribute high-speed and spread-spectrum clocks
PCIe Buffers

PCIe Buffers

  • PCIe Gen 1–6 compliant
  • 2–20 outputs

Customize Your Buffer with ClockWorks® Configurator


With just a few clicks, you can program your devices to any combination of frequency, temperature, ppm and package size to meet your specific application’s requirements. You can also use this tool to download customized data sheets and order custom samples with a 48-hour turnaround.

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











Buffer Products