Advanced research, cutting-edge engineering and packaging, superior manufacturing and integrated software design all result in embedded atomic oscillators that deliver exceptional performance and unsurpassed accuracy, stability and reliability in the most challenging environments. Combining low drift rates, excellent short-term stability and frequency stability during temperature changes, these oscillators maintain precise frequency and time during extended periods of holdover during GNSS outages or for applications where GPS is inherently unavailable.
Our embedded atomic oscillators are board-mountable and are ideal for portable, battery-powered applications where available power is limited and accurate frequency is required quickly after power-on. With built-in 1 PPS disciplining capability, these solutions deliver atomic clock accuracy combined with low size, weight and power and are ideal for a variety of commercial, industrial, space and defense applications where performance and ruggedness count.
Utilize the most accurate time scales in the world for your mobile application with our GPS-2700 GNSS disciplined oscillator. This GNSS disciplined oscillator integrates our CSAC with a high-performance GNSS receiver to provide built-in synchronization with excellent holdover for stability in any type of environment. It comes with features such as low power, temperature stability and a fast warm-up that make it an excellent choice for use in unmanned aerial vehicles, tactical radios and other demanding applications.
The number and variety of LEO space applications for small satellites is growing quickly with many commercial, scientific and defense payloads such as alternative PNT, optical time transfer, inter-satellite communications, RF geolocation, earth observation and interferometry requiring low Size, Weight and Power (SWaP) precision timing solutions. The space Chip Scale Atomic Clock (CSAC) is the industry’s first commercially available radiation-tolerant CSAC ideally suited to providing the accuracy and stability of atomic clock technology while achieving significant breakthroughs in reduced SWaP.
Sensors employed in undersea applications rely on precise timing to be effective. However, because time from GNSS is unavailable underwater, these sensors have generally relied on Oven-Controlled Crystal Oscillators (OCXOs) for stable and accurate time stamping within the sensor. Now, these sensors have a better option: our CSAC. Compared to OCXOs, our CSAC maintains higher accuracy for longer periods of time, uses less power and maintains a more stable frequency despite the wide variations in temperature that these sensors encounter.
Clockstudio software tool is a stand-alone Graphical User Interface (GUI) intended for communication and control of our atomic clock products. It allows you to view device status, information, documentation and product web pages. Supported devices include the 5071B, CSAC, LN-CSAC and MAC embedded clocks. The tool enables calibration, frequency adjustment, time of day, 1 Pulse Per Second (PPS) disciplining and more.
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.
Live Chat