We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

4310B Cesium Frequency Standard

Our 4310B cesium frequency standard is the smallest, lowest-power and most cost-effective cesium frequency reference available. It has a low-profile, 2U, 19-inch rack-mountable chassis and provides the same stability and accuracy as the standard-performance 5071A. Weighing less than 30 pounds, the 4310B is a portable solution for SATCOM applications and calibration services. The 4310B-R models are also fully CE compliant and provide a total of five 1 PPS outputs.

Key Features:


  • < 1E−12 accuracy including environmental conditions
  • Accuracy levels achieved within 30 minutes of startup
  • < 2.7E−11 τ −1/2 Allan deviation (100 s < τ < 100,000 s)
  • < 5E−14 flicker floor
  • No deterministic frequency drift
  • 5 and 10 MHz RF sine wave outputs and 10 MHz 50Ω TTL output
  • Five 1 PPS outputs
  • 1 PPS input to steer to external GNSS receiver or other 1 PPS source
  • AC and DC operating voltages
  • Remote monitoring and control

Available Models


Model Number DC Voltage Input 1 PPS Outputs RoHS Compliance
14534-109 24V 1 Not Compliant
14534-110 48V 1 Not Compliant
14534-130 24V 5 Compliant
14534-139 48V 5 Compliant

Resources


Title
CsIII Sell Sheet Download
Monitor3 CSIII Software Download
4310B 3D model Download
CSIII (Model 4310B) User's Guide Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.