We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

The Transmission Control Unit (TCU) monitors and controls the operation of the vehicle’s automatic transmission. Input from multiple sensors is processed to optimally select gears to achieve improved engine emissions, fuel consumption, stable handling, and gear shift system reliability. Our automotive-grade MEMS oscillators replace the traditional quartz crystal/oscillator to provide a robust and highly stable clock signal across the automotive grade 1 temperature range.

Key Benefits

  • High reliability: AEC-Q100
  • Excellent frequency stability over temperature: ±25 ppm at (−40 to +125°C) (Grade 1)
  • 500 times better shock and five times better vibration resistance than quartz
  • Smallest package size: 1.6 × 1.2 mm

Automotive Flash microcontrollers

180213-AISG-DIAG-Transmission-Control-Unit-7x5