We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Advanced Driver Assistance Systems (ADAS) employ leading-edge camera, radar and vision systems for safety and autonomous driving. Our automotive-grade MEMS oscillators exceed the reliability, temperature, and shock and vibration requirements for these timing-critical systems.

Key Benefits

  • High reliability: AEC-Q100
  • 500 times better shock and five times better vibration resistance than quartz
  • Extended temperature range: (−40 to +125°C)
  • Smallest package size: 1.6 × 1.2 mm
  • Robust operation in the presence of system noise

MEMS Oscillators

Microcontroller

A/D Converter

CAN Transceiver

Serial EEPROM

Operational Amplifier

Digital Signal Controller

Power Management

180313-AISG-DIAG-ADAS-LiDAR-Module-7x5
180213-AISG-DIAG-Automotive-ADAS-7x5
180313-AISG-DIAG-Surround-View-Rear-View-Camera-7x5