For applications requiring the highest degree of free-running frequency and timing accuracy, we provide a broad portfolio of both laboratory-grade system atomic clocks and small PCB-mountable atomic oscillators based on atomic resonance techniques. Our sophisticated frequency and timing solutions can be used in a variety of applications, from secure network timing to autonomous atomic clock systems. Visit our Clock and Timing Systems page to learn more about our comprehensive product portfolio.

Embedded Atomic Oscillators

  • World’s lowest-power commercial atomic clock
  • Ruggedized Rb oscillators for military applications
  • Low-power, low-profile and low-noise variants

Atomic System Clocks

  • Cs beam tube with zero frequency drift
  • Active hydrogen maser for ultimate short-term stability
  • Largest install-base for timekeeping
  • Integration into time-scale applications
  • Key component of the virtual Primary Reference Time Clock (vPRTC) network-based timing architecture

Featured Solutions


An Innovative Architecture for Resilient Timing

Combining a high-precision atomic clock, GNSS-satellite-based timing and a trusted timescale, the virtual Primary Reference Time Clock (vPRTC) is a highly secure and resilient network-based timing architecture that has been developed to meet the expanding needs of modern critical infrastructures.

53100A Phase Noise Analyzer

The 53100A Phase Noise Analyzer can be used for measuring precision atomic clocks, quartz and other high-performance oscillators up to 200 MHz. The intuitive PC-based interface makes it easy to acquire frequency stability measurements including Allan Deviation (ADEV), phase noise, AM noise, jitter measurements and more. The small size, rapid acquisition time and backwards compatibility with the legacy 5120A series of phase noise analyzers make the 53100A easy to integrate into existing test infrastructure or for it to serve as the workhorse for high-performance metrology applications.

Better Undersea Sensing With Our CSAC

Sensors employed in undersea applications rely on precise timing to be effective. However, because time from GNSS is unavailable underwater, these sensors have generally relied on Oven-Controlled Crystal Oscillators (OCXOs) for stable and accurate time stamping within the sensor. Now, these sensors have a better option: our CSAC. Compared to OCXOs, our CSAC maintains higher accuracy for longer periods of time, uses less power and maintains a more stable frequency despite the wide variations in temperature that these sensors encounter.

Clockstudio™ Software Tool

Clockstudio software tool is a stand-alone Graphical User Interface (GUI) intended for communication and control of our atomic clock products. It allows you to view device status, information, documentation and product web pages. Supported devices include CSAC, LN-CSAC and MAC embedded clocks. The tool enables calibration, frequency adjustment, time of day, One Pulse Per Second (1PPS) disciplining and more.