VX-505 | Microchip Technology

Extended Temp Range

VX-505

Status: In Production
9x14 SMD Low Noise, extended temperature range VCXO

Overview

  • Supply Voltage (V):3.3
  • Minimum Operating Temperature (°C):-40 - +85
  • Maximum Operating Temperature (°C):-55 - +125
  • Dimensions:9x14
  • Frequency Range: 20 to 800MHz
  • Output: HCMOS/PECL
  • Supply: 3.3 or 5.0 V
  • Temperature Range: −55°C to 125°C
  • Phase Noise Floor: -166dBc/Hz
  • Package: 14.5 x 9.5 x 2.8 mm, SMD
  • The VX-505 Voltage Controlled Crystal Oscillator provides a phase noise floor as low as -166dBc/Hz across the extended temperature range of -55°C to 125°C with a wide frequency range of 20MHz to 800MHz.
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    vx-505
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase