USB83340 | Microchip Technology

Overview

    • Specifically designed, fabricated, tested, characterized and qualified for automotive applications
    • Service and support
    • USB-IF Battery Charging 1.1 Specification-compliant
    • Link Power Management (LPM)-compliant
    • Integrated ESD protection circuitry
    • Nearly complete elimination of Hi-Speed electrical degradation
    • Battery charging
    • Stereo and mono/mic audio
    • USB Full-Speed/Low-Speed data
    • Sleep mode tri-states all ULPI pins and places the part in a low current state
    • 1.8 V to 3.3 V I/O voltage
    • Programmable USB transceiver drive strength for recovering signal integrity
    • Programmable USB receiver sensitivity
    • ULPI clock IN mode (60 MHz sourced by link)
    • 0 to 3.6 V input drive tolerant
    • Able to accept noisy clock sources as reference to internal, low-jitter PLL
    • Supports multiple frequencies
    • Crystal/resonator support
    • Smart detection circuits allow identification of USB charger, headset or data cable insertion
    • UART mode for non-USB serial data transfers
    • Internal 5.0 V cable short-circuit protection of ID, DP and DM lines to VBus® or ground
    • 32-pin (5 x 5 mm) QFN lead-free, RoHS-compliant package
    • Automotive operating temperature range: -40 °C to +105 °C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

usb83340
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase