USB7214 | Microchip Technology

Overview

  • USB Speed:USB3.2 Gen2
  • IntegratedFlashMediaReader:No
  • MGMT I/F:I2C
  • MultiTRAKTech:Yes
  • PHYBoost:Yes
  • PerPortSwitching:No
  • PortSwap:Yes
  • ROM I/F:SPI
  • SmartHub:Yes
  • TempRange Max:105
  • TempRange Min:-40
  • TrueSpeed:Yes
Read more
  • USB 3.2 Gen 2 Type-B on upstream port
  • Two Native USB-C® USB 3.2 Gen 2 downstream ports
  • One Standard USB 2.0 downstream port
  • USB to I2C/SPI/UART/GPIO bridge endpoint support
  • USB Link Power Management (LPM) support
  • USB-IF Battery Charger revision 1.2 support on downstream ports (DCP, CDP, SDP)
  • Enhanced OEM configuration options available through either OTP or external SPI memory
  • Available in 100-pin VQFN and 132-pin VQFN RoHS compliant packages
  • Automotive temperature support (4 layer PCB supports AEC-Q100 Grade 3, 6 layer PCB supports AEC-Q100 Grade 2)
  • USB 3.2 Gen 2 compliant 10 Gbps, 5 Gbps, 480 Mbps, 12 Mbps, and 1.5Mbps operation
  • 5V tolerant USB 2.0 pins
  • 1.21V tolerant USB 3.2 Gen 2 pins
  • Integrated termination and pull-up/down resistors
  • Native USB Type-C Support
  • On-chip Microcontroller ( Manages I/Os, VBUS, and other signals)
  • 96kB RAM, 256kB ROM
  • 8kB One-Time-Programmable (OTP) ROM
  • Configuration programming via OTP Memory, SPI external memory, or SMBus
  • FlexConnect
  • PortSwap
  • PHYBoost
  • VariSense
  • PortSplit
  • USB Power Delivery Billboard Device Support
  • Optimized for low-power operation and low thermal dissipation
  • 100-pin VQFN package (12mm x 12mm)
    • Target Applications:
    • Standalone USB Hubs
    • Laptop Docks
    • PC Motherboards & Monitor Docks
    • Multi-function USB 3.2 Gen 2 Peripherals
    • Port Expander for Telematics, ADAS & Backbone applications
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    usb7214
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase